StarTech.com

DisplayPort 1.2 Cable with Latches - Certified, 10 ft

Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices

Product ID: DISPLPORT10L

  • High-resolution support up to 4K x 2K
  • Support for High Bit Rate 2 (HBR2) bandwidth of up to 21.6Gbps
  • DisplayPort (VESA) certified
View More
  • Backward compatible with DisplayPort 1.1
  • Designed and manufactured to DisplayPort 1.2 standards
  • Supports the DPCP (DisplayPort Content Protection) standard in addition to HDCP
  • Molded latching connectors with strain relief
$527.79 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 19
Performance
Insertion Rating 5000
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - DisplayPort (20 pin) Latching Male
Environmental
Humidity 0 to 95%
Operating Temperature 0 to 50 °C
Storage Temperature -20 to 70 °C
Physical Characteristics
Cable Length 10 ft [3 m]
Cable OD 0.3 in [7.3 mm]
Color Black
Connector Style Latching
Product Height 0.4 in [1.1 cm]
Product Length 10 ft [3 m]
Product Width 0.8 in [20.5 mm]
Weight of Product 7.4 oz [210 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 1.3 in [34 mm]
Package Length 8.7 in [22 cm]
Package Width 7.9 in [20 cm]
Shipping (Package) Weight 7.6 oz [215 g]
What's in the Box
Included in Package 1 - 10 ft DisplayPort™ Cable 1.2 with Latches - M/M

Certifications

Related Products

DisplayPort® Cable with Latches - M/M
DISPLPORT6L
DisplayPort 1.2 Cable with Latches - Certified, 6 ft

Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices

$422.23 inc VAT
DisplayPort® Cable with Latches - M/M
DISPLPORT15L
15 ft Long DisplayPort™ 1.2 Cable with Latches M/M – DisplayPort 4k

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort-equipped devices over longer distances

$1,321.23 inc VAT
DisplayPort® Cable with Latches - M/M
DISPLPORT50L
50 ft DisplayPort Cable with Latches - M/M

Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices

$2,692.35 inc VAT

Accessories