StarTech.com

25 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

Product ID: HDMM25

  • 2x HDMI® Male Connectors
  • Gold-plated HDMI connectors
  • High quality construction
  • Supports Ultra HD Resolutions up to 4k x 2k
$924.51 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 25 ft [7.6 m]
Color Black
Connector Style Straight
Product Height 0.4 in [1.1 cm]
Product Length 25 ft [7.6 m]
Product Width 0.8 in [20 mm]
Weight of Product 33.4 oz [946.6 g]
Wire Gauge 24 AWG
Packaging Information
Package Height 1.8 in [45 mm]
Package Length 13 in [33 cm]
Package Quantity 1
Package Width 10 in [25.5 cm]
Shipping (Package) Weight 34.1 oz [964.6 g]
What's in the Box
Included in Package 1 - 25ft High Speed HDMI® Cable - HDMI - M/M

Certifications

Related Products

20 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM20
20 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$1,030.07 inc VAT
30 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM30
30 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$1,269.03 inc VAT
35 ft High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMM35
35 ft High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$1,480.15 inc VAT
6 ft High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMM6
6 ft High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$256.35 inc VAT
1 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM1
1 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$238.95 inc VAT
3 ft High Speed HDMI® Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM3
3 ft High Speed HDMI® Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$264.47 inc VAT
6 ft High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMM6
6 ft High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$256.35 inc VAT
8 ft High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMM8
8 ft High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$396.71 inc VAT
10 ft High Speed HDMI® Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM10
10 ft High Speed HDMI® Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$423.39 inc VAT
12 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM12
12 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$448.91 inc VAT
High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 40 ft.
HDMM40
High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 40 ft.

Create Ultra HD connections between your HDMI devices at distances of up to 40 feet

$1,716.79 inc VAT
High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 45 ft.
HDMM45
High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 45 ft.

Create Ultra HD connections between your HDMI devices at distances of up to 45 feet

$1,903.55 inc VAT
High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 50 ft.
HDMM50
High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 50 ft.

Create Ultra HD connections between your HDMI devices at distances of up to 50 feet

$1,903.55 inc VAT

Accessories