Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com6 ft High Speed HDMI Cable with Ethernet - HDMI to HDMI Micro - M/M
Connect an HDMI® Micro-equipped Smartphone or Portable Device to your HDMI-capable TV or Display
Product ID: HDMIADMM6
- Gold-plated HDMI® connectors
- Supports the full HDMI High Speed specification
- 3D and Ethernet ready for supported devices
Overview
The HDMIADMM6 6-foot High Speed HDMI® to HDMI Micro cable enables you to connect devices with an HDMI Micro port to a display/device with a standard HDMI port - a cost-saving solution for connecting cutting-edge and next-generation HDMI-capable devices to existing HDMI technology.
The HDMI/HDMI Micro cable features high-quality gold-tipped connectors that ensure peak connectivity, and is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- The gold-plated HDMI® connectors prevent corrosion and ensure a high quality connection every time
- Saves money and reduces clutter by combining high bandwidth video with digital audio connections in a single cable
- Backed by StarTech.com Lifetime Warranty
Applications
A single-cable solution for quickly connecting your Smartphone or portable device to your HDMI®-enabled TV or display
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Mexico | A8401UF | |
UPC Code | 065030842754 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Number of Conductors | 19 | |
Connector(s) | ||
Connector A | 1 - HDMI (19 pin) Male | |
Connector B | 1 - Micro HDMI (19 pin) Male | |
Physical Characteristics | ||
Cable Length | 6 ft [1.8 m] | |
Cable OD | 4.2 | |
Color | Black | |
Connector Style | Straight | |
Product Length | 6 ft [1.8 m] | |
Product Weight | 2 oz [58 g] | |
Wire Gauge | 34 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 0.1 lb [0.1 kg] | |
What's in the Box | ||
Included in Package | 1 - 6 ft High Speed HDMI® Cable with Ethernet - HDMI to HDMI Micro M/M |
Accessories
HDMI Coupler / Gender Changer - F/F
A cost-effective way of joining 2 shorter Standard or High Speed HDMI® Cables together.
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- HDMIADMM6_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.
The following table lists the maximum length of cable for common video standards.
Video standard | Maximum length |
DisplayPort | 50 ft. (15.2m) |
HDMI | 50 ft. (15.2m) |
DVI | 50 ft. (15.2m) |
VGA | 200 ft. (71m) |
Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).
Video adapters
Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.
Examples of common applications for adapters include the following:
-
DVI-I to VGA
-
RCA to BNC
-
Mini DisplayPort to DisplayPort
-
Couplers (female to female, or male to male)
Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.
Video converters
Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).
Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.
Video extenders
Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.
Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with an HDMI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
HDMI cable
-
Video source
-
Video destination
To test your setup components, try the following:
-
Use the HDMI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.
-
Use a different HDMI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the HDMI cable, video source, and video destination, it is recommended that you do the following:
-
Verify that the source resolution matches the capabilities of the video source destination. For example, if the video destination is only capable of 720p, then the video source cannot output 1080p or 1920 x 1080, as that exceeds the capabilities of the video source destination.
-
Test at a lower resolution, for example, 1024 x 768.
-
If you are using 4K resolutions, test with a shorter cable.
If you are experiencing issues with audio over HDMI, ensure that the following is true:
-
The source is set up to output audio over HDMI.
-
The destination is compatible with the source's audio format.
-
The destination's volume was raised.
Note: HDMI to DVI cables, adapters and converters do not support audio unless otherwise noted in the Technical Specifications tab on the product page on the StarTech.com website.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+