Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com20 ft Premium Toslink Digital Optical SPDIF Audio Cable
Deliver high quality optical digital sound, with no signal interference
Product ID: TOSLINK20
- 2x Toslink (SPDIF) Male connectors
- Gold-plated metal shell connectors with polished lens
- Superior resistance to EMI/RFI and ground loop interference
Overview
The TOSLINK20 20ft Toslink Optical Digital Audio Cable provides clean, accurate sound, with no distortion or signal interference, offering a high quality connection between your PC audio card and stereo/home theater system.
Backed by our lifetime warranty, the TOSLINK20 is constructed for maximum durability, for dependable, long-lasting connections.
The StarTech.com Advantage
- Rich, detailed, optical digital sound, even at extreme volumes
- Guaranteed reliability
Applications
Connect your PC to your digital audio home theatre system
Connect Digital Audio equipment such as DAT recorders, MiniDisk Players, CD and DVD Players, Satellite Dish Receivers, Speakers and any other products using Toslink optical interfaces
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Mexico | A8400J0 | |
UPC Code | 065030799881 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Connector(s) | ||
Connector A | 1 - Toslink (SPDIF, Optical) Male | |
Connector B | 1 - Toslink (SPDIF, Optical) Male | |
Physical Characteristics | ||
Cable Length | 20 ft [6.1 m] | |
Color | Black | |
Product Length | 20 ft [6.1 m] | |
Packaging Information | ||
Shipping (Package) Weight | 0.8 lb [0.4 kg] | |
What's in the Box | ||
Included in Package | 1 - 20 ft Premium Toslink Digital Optical SPDIF Audio Cable |
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- TOSLINK20_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+