StarTech.com

25 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

Product ID: MXT101MMHQ25

  • Triple-coaxial + twisted-pair wire for crystal clear display
  • Durably constructed cable, with high quality HD15 connectors
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color from your VGA monitor
  • High quality VGA connectors with molded PVC strain relief
$527.79 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 14
Number of Ferrites 1
Regulatory Approvals UL2919
Performance
Impedance 75 Ohm
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Special Notes / Requirements
Note Pin number 9 is not populated on these connectors
Environmental
Humidity 0 - 80 %RH
Operating Temperature 0 to 60 °C
Storage Temperature -20 to 80 °C
Physical Characteristics
Cable Length 25 ft [7.6 m]
Cable OD 0.4 in [9 mm]
Color Black
Max Connector Dimension 1.3 in [34 mm]
Product Length 25 ft [7.6 m]
Weight of Product 26.4 oz [748 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 2.4 in [60 mm]
Package Length 13 in [33 cm]
Package Width 10 in [25.5 cm]
Shipping (Package) Weight 27.2 oz [771 g]
What's in the Box
Included in Package 1 - 25 ft Coax High Resolution Monitor VGA Cable - HD15 M/M
2 - Nuts

Certifications

Related Products

Coax HD15 VGA Cable - M/M
MXT101MMHQ1
1 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

$238.95 inc VAT
Coax HD15 VGA Cable - M/M
MXT101MMHQ
6 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

$317.83 inc VAT
Coax HD15 VGA Cable - M/M
MXT101MMHQ10
10 ft Coax High Resolution VGA Monitor Cable HD15 M/M

Connect your VGA monitor with the highest quality connection available

$502.27 inc VAT
Coax HD15 VGA Cable - M/M
MXT101MMHQ20
20 ft Coax High Resolution Monitor VGA Cable HD15 M/M

Connect your VGA monitor with the highest quality connection available

$714.55 inc VAT
Coax HD15 VGA Cable - M/M
MXT101MMHQ30
30 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

$818.95 inc VAT
Coax HD15 VGA Cable - M/M
MXT101MMHQ35
35 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

$1,055.59 inc VAT
Coax HD15 VGA Cable - M/M
MXT101MMHQ50
50 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

$965.11 inc VAT
Coax HD15 VGA Cable - M/M
MXT101MMHQ75
75ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

$2,061.31 inc VAT