Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com1 ft Computer Power Cord - IEC 320 EN 60320 C14 to NEMA 5-15R
Power your monitor or printer from the switched source on your PC
Product ID: PAC100
- 1x IEC 60320 C14 plug
- 1x NEMA 5-15 receptacle
- Durable construction
Overview
The PAC100 1ft Computer Power Cord/Cable enables you to use the switched source on your PC to power your monitor or printer.
Expertly designed and constructed of high quality materials, this C14 to NEMA 5-15R cable features one hooded (male) power connector and one computer power (female) connector.
This high quality computer power cable is backed by our Lifetime Warranty.
The StarTech.com Advantage
- Reduce clutter in tight spaces
- Guaranteed reliability
Applications
Allows monitor or printer to draw power from the switched source on the PC
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Mexico | A8400OW | |
UPC Code | 065030200899 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Connector(s) | ||
Connector A | 1 - IEC 60320 C14 Power | |
Connector B | 1 - NEMA 5-15 Power (North America) Receptacle | |
Special Notes / Requirements | ||
Note | UL Listed | |
Power | ||
Input Current | 10 A | |
Input Voltage | 125 AC | |
Physical Characteristics | ||
Cable Length | 1 ft [0.3 m] | |
Color | Black | |
Product Length | 1 ft [0.3 m] | |
Product Weight | 2.5 oz [71 g] | |
Wire Gauge | 18 AWG | |
Packaging Information | ||
Shipping (Package) Weight | 2.8 oz [80 g] | |
What's in the Box | ||
Included in Package | 1 - 1 Ft. Monitor Power Adaptor |
Related Products
3 ft Power Extension Cord - NEMA 5-15R to NEMA 5-15P
Extend your power cord by 3ft, maximizing the space on your power strip, surge protector or wall outlet
6 ft Standard Computer Power Cord - NEMA5-15P to C13
Replace worn-out or missing computer power cords
Product Support
Data Sheets
-
PAC100_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+