StarTech.com

4 ft Heavy Duty 14 AWG Computer Power Cord - NEMA5-15P to C15

Connect a high-powered server to a Power Distribution Unit

Product ID: PXT515C154

  • 1x NEMA 5-15 Plug
  • 1x IEC 60320 C15 connector
  • Rated to carry 125V at 15A
  • 14 AWG wire
View More
  • UL, RoHS compliant
  • Fully molded strain relief connectors
  • Temperature Rating of 105°C
$419.91 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - IEC 60320 C15 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 15 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 4 ft [1.2 m]
Color Black
Product Length 4 ft [1.2 m]
Weight of Product 8 oz [226 g]
Wire Gauge 14 AWG
Packaging Information
Package Height 0.9 in [22 mm]
Package Length 11.4 in [29 cm]
Package Quantity 1
Package Width 5.7 in [14.5 cm]
Shipping (Package) Weight 8 oz [227 g]
What's in the Box
Included in Package 1 - 4 ft Heavy Duty Computer Power Cord - NEMA5-15P to C15

Certifications

Related Products

3 ft 14 AWG Computer Power Cord - IEC C14 to IEC C15
PXTC14C153
3 ft 14 AWG Computer Power Cord - IEC C14 to IEC C15

Connect a high-powered server to a Power Distribution Unit, for high-temperature equipment

$469.79 inc VAT
6 ft 14 AWG Computer Power Cord - IEC C14 to IEC C15
PXTC14C156
6 ft 14 AWG Computer Power Cord - IEC C14 to IEC C15

Connect a high-powered server to a Power Distribution Unit, for high-temperature equipment

$519.67 inc VAT
8 ft Heavy Duty 14 AWG Computer Power Cord - NEMA5-15P to C15
PXT515C158
8 ft Heavy Duty 14 AWG Computer Power Cord - NEMA5-15P to C15

Connect a high-powered server to a Power Distribution Unit

$544.03 inc VAT