StarTech.com

8 ft Heavy Duty 14 AWG Computer Power Cord - NEMA5-15P to C15

Connect a high-powered server to a Power Distribution Unit

Product ID: PXT515C158

  • 1x NEMA 5-15 Plug
  • 1x IEC 60320 C15 connector
  • Rated to carry 125V at 15A
  • 14 AWG wire
View More
  • UL, RoHS compliant
  • Fully molded strain relief connectors
  • Temperature Rating of 105°C
$625.23 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - IEC 60320 C15 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 15 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 8 ft [2.4 m]
Color Black
Product Length 8 ft [2.4 m]
Weight of Product 14 oz [396 g]
Wire Gauge 14 AWG
Packaging Information
Package Height 3 in [75 mm]
Package Length 8.9 in [22.5 cm]
Package Quantity 1
Package Width 4.9 in [12.5 cm]
Shipping (Package) Weight 14.2 oz [401 g]
What's in the Box
Included in Package 1 - 8 ft Heavy Duty 14 AWG Computer Power Cord - NEMA5-15P to C15

Certifications

Related Products

4 ft Heavy Duty 14 AWG Computer Power Cord - NEMA5-15P to C15
PXT515C154
4 ft Heavy Duty 14 AWG Computer Power Cord - NEMA5-15P to C15

Connect a high-powered server to a Power Distribution Unit

$482.55 inc VAT
3 ft 14 AWG Computer Power Cord - IEC C14 to IEC C15
PXTC14C153
3 ft 14 AWG Computer Power Cord - IEC C14 to IEC C15

Connect a high-powered server to a Power Distribution Unit, for high-temperature equipment

$540.55 inc VAT
6 ft 14 AWG Computer Power Cord - IEC C14 to IEC C15
PXTC14C156
6 ft 14 AWG Computer Power Cord - IEC C14 to IEC C15

Connect a high-powered server to a Power Distribution Unit, for high-temperature equipment

$597.39 inc VAT