StarTech.com

Computer Power Cord - NEMA 5-15P to C19, 14 AWG, 3 ft

Create a high-powered connection for your computer or your server room devices

Product ID: PXT515C19143

  • Rated to carry 125V at 15A
  • 14 AWG wire
  • UL, RoHS compliant
$419.91 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - IEC 60320 C19 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 15 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 3 ft [0.9 m]
Color Black
Product Length 3 ft [0.9 m]
Weight of Product 6.8 oz [192 g]
Wire Gauge 14 AWG
Packaging Information
Package Height 1.5 in [38 mm]
Package Length 11.4 in [29 cm]
Package Quantity 1
Package Width 5.7 in [14.5 cm]
Shipping (Package) Weight 7.1 oz [200 g]
What's in the Box
Included in Package 1 - 3 ft 14 AWG Computer Power Cord - NEMA 5-15P to IEC 320 C19

Certifications

Related Products

3 ft 14AWG Computer Power Cord Extension - C14 to C13 Power Cable
PXT100143
3 ft 14AWG Computer Power Cord Extension - C14 to C13 Power Cable

Extend the power connection from your server to a PDU by up to 3ft

$247.07 inc VAT
3 ft 14AWG Computer Power Cord - NEMA5-15P to C13
PXT101143
3 ft 14AWG Computer Power Cord - NEMA5-15P to C13

Connect a server to a power distribution unit (PDU)

$222.71 inc VAT
Computer power cord - C13 to C20, 14 AWG, 3 ft
PXTC13C20143
Computer power cord - C13 to C20, 14 AWG, 3 ft

Connect a high-powered server to a power distribution unit

$445.43 inc VAT
Computer power cord - C19 to C20, 14 AWG, 3 ft
PXTC19C20143
Computer power cord - C19 to C20, 14 AWG, 3 ft

Connect a high-powered server to a power distribution unit

$445.43 inc VAT
Computer power cord - C14 to C19, 14 AWG, 3 ft
PXTC14C19143
Computer power cord - C14 to C19, 14 AWG, 3 ft

Connect a high-powered server to a power distribution unit

$495.31 inc VAT
3 ft 14 AWG Computer Power Cord - IEC C14 to IEC C15
PXTC14C153
3 ft 14 AWG Computer Power Cord - IEC C14 to IEC C15

Connect a high-powered server to a Power Distribution Unit, for high-temperature equipment

$469.79 inc VAT