StarTech.com

3 ft 14 AWG Computer Power Cord - IEC C14 to IEC C15

Connect a high-powered server to a Power Distribution Unit, for high-temperature equipment

Product ID: PXTC14C153

  • 1x IEC 60320 C15 connector
  • 1x IEC 60320 C14 connector
  • Rated to carry 250V at 15A
  • 14 AWG wire
View More
  • UL, RoHS Compliant
  • Fully molded strain relief connectors
  • Temperature Rating of 105°C
$540.55 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - IEC 60320 C14 Power
Connector B 1 - IEC 60320 C15 Power
Power
Input Current 15 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 3 ft [0.9 m]
Color Black
Product Height 0.8 in [2 cm]
Product Length 3 ft [0.9 m]
Product Width 1.1 in [28.5 mm]
Weight of Product 6.4 oz [181 g]
Wire Gauge 14 AWG
Packaging Information
Package Height 2.4 in [62 mm]
Package Length 8.9 in [22.5 cm]
Package Quantity 1
Package Width 4.9 in [12.5 cm]
Shipping (Package) Weight 6.6 oz [186 g]
What's in the Box
Included in Package 1 - 3ft Computer Power Cord 14 AWG - C14 to C15

Certifications

Related Products

6 ft 14 AWG Computer Power Cord - IEC C14 to IEC C15
PXTC14C156
6 ft 14 AWG Computer Power Cord - IEC C14 to IEC C15

Connect a high-powered server to a Power Distribution Unit, for high-temperature equipment

$597.39 inc VAT