Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com3 ft 14AWG Computer Power Cord - NEMA5-15P to C13
Connect a server to a power distribution unit (PDU)
Product ID: PXT101143
- 1x NEMA5-15P plug
- 1x C13 connector
- Rated to carry 125V at 15A
- 14 AWG wire
- UL, RoHS Compliant
Overview
The PXT101143 NEMA 5-15P to C13 Computer Power Cord (3ft) features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher rated, heavier gauge cable, and connecting to Power Distribution Units (PDU).
This high-quality power cord can be used as a cost-effective replacement for your existing PC power cord, or for plugging a monitor, PC, or laser printer into a grounded power outlet.
Backed by Lifetime warranty, the PXT101143 is designed and constructed for maximum durability and reliability.
The StarTech.com Advantage
- Thicker 14AWG wire gauge construction provides maximum power handling capability, for larger devices
- Backed by StarTech.com lifetime warranty , ensuring long-term reliability and performance
Applications
Connecting large servers to a PDU
Connect your monitor, PC, or laser printer into a grounded power outlet
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Mexico | A8400FL | |
UPC Code | 065030849043 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Type | SJT | |
Number of Conductors | 3 | |
Connector(s) | ||
Connector A | 1 - NEMA 5-15 Power (North America) Plug | |
Connector B | 1 - IEC 60320 C13 Power | |
Special Notes / Requirements | ||
Note | UL Listed | |
Power | ||
Input Current | 15 A | |
Input Voltage | 125 AC | |
Physical Characteristics | ||
Cable Length | 3 ft [0.9 m] | |
Color | Black | |
Product Length | 3 ft [0.9 m] | |
Product Weight | 0.4 lb [0.2 kg] | |
Wire Gauge | 14 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 0.4 lb [0.2 kg] | |
What's in the Box | ||
Included in Package | 1 - 3 ft 14 AWG Computer Power Cord – NEMA 5-15P to C13 |
Related Products
6 ft 14 AWG Computer Power Cord Extension - C14 to C13
Extend the power connection from your server to a PDU by up to 6ft
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- PXT101143_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+