StarTech.com

3 ft Power Extension Cord - NEMA 5-15R to NEMA 5-15P

Extend your power cord by 3ft, maximizing the space on your power strip, surge protector or wall outlet

Product ID: PAC1013

  • 1x NEMA 5-15 Receptacle
  • 1x NEMA 5-15 Plug
  • 16 AWG wire
  • Rated to carry 125V at 13A
  • Fully molded strain relief connectors
$227.35 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Receptacle
Connector B 1 - NEMA 5-15 Power (North America) Plug
Special Notes / Requirements
Note UL Listed
Power
Input Current 13 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 3 ft [0.9 m]
Color Black
Product Height 0.000
Product Length 3 ft [0.9 m]
Product Width 0.000
Weight of Product 5.2 oz [147 g]
Wire Gauge 16 AWG
Packaging Information
Package Height 2 in [50 mm]
Package Length 11.4 in [29 cm]
Package Quantity 1
Package Width 5.7 in [14.5 cm]
Shipping (Package) Weight 5.4 oz [154 g]
What's in the Box
Included in Package 1 - 3ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Certifications

Related Products

6ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC1016
6ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Extend your power cord by 6ft, maximizing the space on your power strip, surge protector or wall outlet

$256.35 inc VAT
Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC101146
6 ft 14 AWG Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Extend a High-Power Power Cord Connection by up to 6ft

$341.03 inc VAT
6 ft Standard Y Computer Power Cord NEMA 5-15P to 2x C13
PXT101Y
6 ft Standard Y Computer Power Cord NEMA 5-15P to 2x C13

Power two devices (computer, monitor, printer) from a single power outlet

$425.71 inc VAT
Computer Power Cord - NEMA 5-15P to 2x C13 - 10 ft.
PXT101Y10
Computer Power Cord - NEMA 5-15P to 2x C13 - 10 ft.

Power two devices at once from a single power outlet, perfect for dual-monitor setups

$511.55 inc VAT