Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com6 ft Standard Computer Power Cord - NEMA5-15P to C13
Replace worn-out or missing computer power cords
Product ID: PXT101
Overview
Our 6 ft IBM Power Cord lets you plug a monitor, PC, or laser printer into a grounded power outlet.
Backed by StarTech.com's lifetime warranty, this high quality IBM power cable is constructed to provide a durable, reliable connection.
The StarTech.com Advantage
- Power your PC or printer from a grounded power outlet
- Replace worn-out or missing power cords with this high quality, 6ft Standard Computer Power Cord
- Backed by StarTech.com's lifetime warranty
Applications
Plugs monitor, PC, or laser printer into a grounded power outlet
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Mexico | A8401CM | |
UPC Code | 065030200905 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Type | SVT | |
Number of Conductors | 3 | |
Connector(s) | ||
Connector A | 1 - NEMA 5-15 Power (North America) Plug | |
Connector B | 1 - IEC 60320 C13 Power | |
Special Notes / Requirements | ||
Note | UL Listed | |
Power | ||
Input Current | 10A | |
Input Voltage | 125 AC | |
Physical Characteristics | ||
Cable Length | 6 ft [1.8 m] | |
Color | Black | |
Product Length | 6 ft [1.8 m] | |
Wire Gauge | 18 AWG | |
Packaging Information | ||
Shipping (Package) Weight | 0.4 lb [0.2 kg] | |
What's in the Box | ||
Included in Package | 1 - 6 Ft. IBM Power Cable |
Related Products
3 ft Power Extension Cord - NEMA 5-15R to NEMA 5-15P
Extend your power cord by 3ft, maximizing the space on your power strip, surge protector or wall outlet
6ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P
Extend your power cord by 6ft, maximizing the space on your power strip, surge protector or wall outlet
6 ft Standard Y Computer Power Cord NEMA 5-15P to 2x C13
Power two devices (computer, monitor, printer) from a single power outlet
Computer Power Cord - NEMA 5-15P to 2x C13 - 10 ft.
Power two devices at once from a single power outlet, perfect for dual-monitor setups
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- PXT101_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+