StarTech.com

6 ft 14 AWG Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Extend a High-Power Power Cord Connection by up to 6ft

Product ID: PAC101146

  • One NEMA 5-15 plug and one NEMA 5-15 Receptacle rated to carry 125V at 15A
  • 14 AWG wire
$296.95 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Performance
Maximum Cable Length 6 ft [1.8 m]
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Receptacle
Connector B 1 - NEMA 5-15 Power (North America) Plug
Special Notes / Requirements
Note UL Listed
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Product Length 6 ft [1.8 m]
Weight of Product 11 oz [311 g]
Wire Gauge 14 AWG
Packaging Information
Package Height 1.6 in [40 mm]
Package Length 12.8 in [32.5 cm]
Package Quantity 1
Package Width 9.8 in [25 cm]
Shipping (Package) Weight 11.6 oz [329 g]
What's in the Box
Included in Package 1 - 6 ft 14 AWG Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Certifications

Related Products

6 ft 14 AWG Computer Power Cord Extension - C14 to C13
PXT100146
6 ft 14 AWG Computer Power Cord Extension - C14 to C13

Extend the power connection from your server to a PDU by up to 6ft

$295.79 inc VAT