StarTech.com

Hospital-Grade Power Cord - NEMA 5-15P to C13 - 10 ft.

Power your computer, monitor or other peripheral from a grounded hospital-grade power outlet

Product ID: PXTMG10110

  • Hospital-grade NEMA-5-15P plug marked with the Green Dot
  • Safe for use in hospitals and medical environments
  • Tested to UL 817 and CAN/CSA C22.2 no. 21-14
View More
  • Dependable replacement or spare computer power cord
  • Rated to carry 125V at 10A
$426.87 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type SVT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - IEC 60320 C13 Power Receptacle
Special Notes / Requirements
Note UL Listed
Power
Input Current 10 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 10 ft [3 m]
Color Black
Connector Style Straight
Product Height 1.3 in [3.3 cm]
Product Length 10 ft [3 m]
Product Width 1.3 in [33 mm]
Weight of Product 8.6 oz [245 g]
Wire Gauge 18 AWG
Packaging Information
Package Height 2.1 in [53 mm]
Package Length 11.4 in [29 cm]
Package Width 5.7 in [14.5 cm]
Shipping (Package) Weight 8.9 oz [251 g]
What's in the Box
Included in Package 1 - NEMA 5-15P to C13 power cord

Certifications

Related Products

Hospital-Grade Power Cord - NEMA 5-15P to C13 - 3 ft.
PXTMG1013
Hospital-Grade Power Cord - NEMA 5-15P to C13 - 3 ft.

Power your computer, monitor or other peripheral from a grounded hospital-grade power outlet

$256.35 inc VAT
Hospital-Grade Power Cord - NEMA 5-15P to C13 - 6 ft.
PXTMG1016
Hospital-Grade Power Cord - NEMA 5-15P to C13 - 6 ft.

Power your computer, monitor or other peripheral from a grounded hospital-grade power outlet

$313.19 inc VAT
Hospital-Grade Power Cord - NEMA 5-15P to C13 - 15 ft.
PXTMG10115
Hospital-Grade Power Cord - NEMA 5-15P to C13 - 15 ft.

Power your computer, monitor or other peripheral from a grounded hospital-grade power outlet

$482.55 inc VAT