StarTech.com

Power Cord - Flat NEMA 5-15P to C13 - 10 ft.

Connect your computer, monitor or printer to a power strip, wall outlet or PDU, with the connector sitting flush against the outlet

Product ID: PXTF10110

  • Rated to carry 125V at 10A
  • Guaranteed reliability
$370.03 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type SVT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
1 - IEC 60320 C13 Power Receptacle
Special Notes / Requirements
Note UL Listed
Physical Characteristics
Cable Length 10 ft [3 m]
Color Black
Connector Style Flat to Straight
Product Height 1.6 in [4.1 cm]
Product Length 10 ft [3 m]
Product Width 1 in [25 mm]
Weight of Product 8 oz [227 g]
Wire Gauge 18 AWG
Packaging Information
Package Height 1.2 in [30 mm]
Package Length 11.7 in [29.8 cm]
Package Width 5.7 in [14.5 cm]
Shipping (Package) Weight 8.3 oz [234 g]
What's in the Box
Included in Package 1 - NEMA 5-15P to C13 power cord

Certifications

Related Products

Power Cord - Flat NEMA 5-15P to C13 - 6 ft.
PXTF1016
Power Cord - Flat NEMA 5-15P to C13 - 6 ft.

Connect your computer, monitor or printer to a power strip, wall outlet or PDU, with the connector sitting flush against the outlet

$284.19 inc VAT
Power Cord - Flat NEMA 5-15P to C13 - 15 ft.
PXTF10115
Power Cord - Flat NEMA 5-15P to C13 - 15 ft.

Connect your computer, monitor or printer to a power strip, wall outlet or PDU, with the connector sitting flush against the outlet

$511.55 inc VAT