StarTech.com

Power Cord - Right-Angle NEMA 5-15P to C13 - 6 ft.

Connect your computer, monitor or printer to a wall outlet without blocking other outlets

Product ID: PXTR1016

  • Right-angle plug positions the connector to prevent blocking available outlets
  • Rated to carry 125V at 10A
  • Guaranteed reliability
$247.07 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
1 - IEC 60320 C13 Power Receptacle
Special Notes / Requirements
Note UL Listed
Power
Input Current 10 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Connector Style Right Angle to Straight
Product Height 1.7 in [4.2 cm]
Product Length 6 ft [1.8 m]
Product Width 1.1 in [27 mm]
Weight of Product 7.1 oz [202 g]
Wire Gauge 18 AWG
Packaging Information
Package Height 1.8 in [45 mm]
Package Length 11.6 in [29.5 cm]
Package Width 5.7 in [14.5 cm]
Shipping (Package) Weight 7.3 oz [208 g]
What's in the Box
Included in Package 1 - NEMA 5-15P to C13 power cord

Certifications

Related Products

Power Cord - Right-Angle NEMA 5-15P to C13 - 3 ft.
PXTR1013
Power Cord - Right-Angle NEMA 5-15P to C13 - 3 ft.

Connect your computer, monitor or printer to a wall outlet without blocking other outlets

$222.71 inc VAT
Power Cord - Right-Angle NEMA 5-15P to C13 - 10 ft.
PXTR10110
Power Cord - Right-Angle NEMA 5-15P to C13 - 10 ft.

Connect your computer, monitor or printer to a wall outlet without blocking other outlets

$321.31 inc VAT
Power Cord - Right-Angle NEMA 5-15P to C13 - 15 ft.
PXTR10115
Power Cord - Right-Angle NEMA 5-15P to C13 - 15 ft.

Connect your computer, monitor or printer to a wall outlet without blocking other outlets

$445.43 inc VAT