Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com50cm Internal Mini-SAS Cable SFF-8087 To SFF-8087 w/ Sidebands
Provide durable connectivity for high-performance networks, servers, workstations and desktops
Product ID: SAS878750
- Dual SFF-8087 Internal Mini-SAS Plugs
Not Available
May be in stock with partners
From a Partner
Support
Overview
The SAS878750 0.5-meter Internal Mini-SAS cable (with Sidebands) features two SFF-8087 connectors, helping you transmit, manage and protect critical data and digital content.
Designed to provide durable connectivity for high-performance networks, servers, workstations and desktops, this Mini-SAS cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Guaranteed reliability
Applications
Connect SAS Controllers to SAS Backplanes
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Mexico | A8400MI | |
UPC Code | 065030826488 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-polyester foil | |
Number of Conductors | 32 | |
Connector(s) | ||
Connector A | 1 - SFF-8087 (36 Pin, Internal Mini-SAS) Plug | |
Connector B | 1 - SFF-8087 (36 Pin, Internal Mini-SAS) Plug | |
Physical Characteristics | ||
Cable Length | 1.6 ft [0.5 m] | |
Product Length | 1.6 ft [0.5 m] | |
Wire Gauge | 30 AWG | |
Packaging Information | ||
Shipping (Package) Weight | 0.1 lb [0 kg] |
Related Products
100cm Serial Attached SCSI SAS Cable - SFF-8087 to SFF-8087
Provide durable connectivity for high-performance networks, servers, workstations and desktops
50cm Serial Attached SCSI SAS Cable - SFF-8484 to 4x SATA
Connect a SATA/SAS Controller to 4 SATA drives
50cm Serial Attached SCSI SAS Cable – SFF-8484 to 4x SFF-8482 with LP4 Power
Connect a SAS Controller to 4 SAS drives
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- SAS878750_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+