StarTech.com
Future

15 ft. CAT6 Ethernet Cable – 10-Pack

Bulk CAT6 Patch Cables | Snagless | 100% Copper Wire | Blue | Lifetime Warranty

Product ID: N6PATCH15BL10PK

  • Protect your network and equipment with 100% copper wire CAT6 cables
  • Each patch CAT6 cable is tested to comply with ANSI/TIA 568 C.2 CAT6 requirements
  • RJ45 connector-clip protectors eliminate cable snags and breaks during installation
View More
  • 50-micron gold-plated connectors for a clear signal
  • Convenient solution for businesses in need of multiple CAT6 networking cables
$1,606.59 MXN inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type Snagless
Fire Rating CMG Rated (General Purpose)
Number of Conductors 4 pair UTP
Wiring Standard TIA/EIA-568-B.1-2001 T568B
Performance
Cable Rating CAT6 - 650 MHz
Connector(s)
Connector A 1 - RJ-45 Male
Connector B 1 - RJ-45 Male
Physical Characteristics
Cable Length 15 ft [4.6 m]
Color Blue
Conductor Type Stranded Copper
Product Height 8.200
Product Length 180.1 in [457.5 cm]
Product Width 11.600
Weight of Product 2000.000
Wire Gauge 24 AWG
Packaging Information
Package Height 460.000
Package Length 350.000
Package Width 0.100
Shipping (Package) Weight 2100.000
What's in the Box
Included in Package 10 - 15 ft. CAT6 Cables

Certifications

Related Products

10 ft. CAT6 Ethernet Cable – 10-Pack
Future
N6PATCH10BL10PK
10 ft. CAT6 Ethernet Cable – 10-Pack

Bulk CAT6 Patch Cables | Snagless | 100% Copper Wire | Blue | Lifetime Warranty

$1,482.47 inc VAT
15 ft. CAT6 Ethernet Cable – 10-Pack
New
N6PATCH15BK10PK
15 ft. CAT6 Ethernet Cable – 10-Pack

Bulk CAT6 Patch Cables | Snagless | 100% Copper Wire | Black | Lifetime Warranty

$1,606.59 inc VAT
15 ft. CAT6 Ethernet Cable – 10-Pack
Future
N6PATCH15BL10PK
15 ft. CAT6 Ethernet Cable – 10-Pack

Bulk CAT6 Patch Cables | Snagless | 100% Copper Wire | Blue | Lifetime Warranty

$1,606.59 inc VAT
1 ft. CAT6 Ethernet Cable – 10-Pack
Future
N6PATCH1BL10PK
1 ft. CAT6 Ethernet Cable – 10-Pack

Bulk CAT6 Patch Cables | Snagless | 100% Copper Wire | Blue | Lifetime Warranty

$519.67 inc VAT
25 ft. CAT6 Ethernet Cable – 10-Pack
New
N6PATCH25BL10PK
25 ft. CAT6 Ethernet Cable – 10-Pack

Bulk CAT6 Patch Cables | Snagless | 100% Copper Wire | Blue | Lifetime Warranty

$1,976.63 inc VAT
3 ft. CAT6 Ethernet Cable – 10-Pack
Future
N6PATCH3BL10PK
3 ft. CAT6 Ethernet Cable – 10-Pack

Bulk CAT6 Patch Cables | Snagless | 100% Copper Wire | Blue | Lifetime Warranty

$666.99 inc VAT
5 ft. CAT6 Ethernet Cable – 10-Pack
New
N6PATCH5BL10PK
5 ft. CAT6 Ethernet Cable – 10-Pack

Bulk CAT6 Patch Cables | Snagless | 100% Copper Wire | Blue | Lifetime Warranty

$963.95 inc VAT
6 ft. CAT6 Ethernet Cable – 10-Pack
New
N6PATCH6BK10PK
6 ft. CAT6 Ethernet Cable – 10-Pack

Bulk CAT6 Patch Cables | Snagless | 100% Copper Wire | Black | Lifetime Warranty

$1,112.43 inc VAT
6 ft. CAT6 Ethernet Cable – 10-Pack
New
N6PATCH6BL10PK
6 ft. CAT6 Ethernet Cable – 10-Pack

Bulk CAT6 Patch Cables | Snagless | 100% Copper Wire | Blue | Lifetime Warranty

$1,112.43 inc VAT
7 ft. CAT6 Ethernet Cable - 10-Pack
New
N6PATCH7BL10PK
7 ft. CAT6 Ethernet Cable - 10-Pack

Bulk CAT6 Patch Cables | Snagless | 100% Copper Wire | Blue | Lifetime Warranty

$1,260.91 inc VAT