StarTech.com
New

6 ft CAT6 Patch Cable - 10 Pack - 100% Copper Wire - Blue

Bulk CAT6 Molded Ethernet Cables | 100% Copper Wire | Blue | ETL Verified

Product ID: C6PATCH6BL10PK

  • Protect your network and equipment with 100% copper wire CAT6 cables
  • Tested to comply with ANSI/TIA 568 C.2 CAT6 requirements
  • Molded PVC strain relief that prevents the RJ45 connector termination points from bending at sharp angles
View More
  • Built with 50-micron gold-plated connectors for a clear signal
  • Convenient solution for businesses in need of multiple CAT6 networking cables
$1,112.43 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type Molded
Fire Rating CMG Rated (General Purpose)
Number of Conductors 4 Pair UTP
Wiring Standard TIA/EIA-568-B.1-2001 T568B
Performance
Cable Rating CAT6 - 650 MHz
Connector(s)
Connector A 1 - RJ-45 Male
Connector B 1 - RJ-45 Male
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Blue
Conductor Type Stranded Copper
Product Height 0.5 in [12 mm]
Product Length 72.3 in [1837 mm]
Product Width 0.5 in [11.6 mm]
Weight of Product 2.8 oz [80 g]
Wire Gauge 24 AWG
Packaging Information
Package Height 90.000
Package Length 330.000
Package Width 254.000
Shipping (Package) Weight 854.000
What's in the Box
Included in Package 10 - CAT6 Cables

Certifications