StarTech.com

Bulk Cat 6 Ethernet Cable - 1000 ft. - Solid - Plenum CMP - Blue

Make Gigabit network connections using this high quality plenum rated Cat6 Cable

Product ID: WIRC6CMPBLU

  • UL Listed CMP/FT6 Plenum Fire Rating
  • Foot-marked cable
  • ETL Verified
  • High quality 23 AWG copper wire
View More
  • Carefully constructed and tested, to keep Near End Crosstalk (NEXT) well within acceptable limits
  • Constructed with top quality components
$9,398.49 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Fire Rating CMP Rated (Plenum)
Performance
Cable Rating CAT6 - 500 MHz
Physical Characteristics
Cable Length 1000 ft [304.9 m]
Color Blue
Conductor Type Solid Copper
Product Height 0.2 in [0.6 cm]
Product Length 1000 ft [304.9 m]
Product Width 0.2 in [6 mm]
Weight of Product 33.2 lb [15 kg]
Wire Gauge 23 AWG
Packaging Information
Package Height 9.4 in [23.9 cm]
Package Length 16.7 in [42.5 cm]
Package Width 16.7 in [42.3 cm]
Shipping (Package) Weight 34.4 lb [15.6 kg]
What's in the Box
Included in Package 1 - 1000 ft Roll of Blue CMP Cat 6 Solid UTP Bulk Cable

Certifications

Related Products

Bulk Cat6 Ethernet Cable - 1000 ft. - Solid - CMR-Rated - Gray
WIR6CMRGR
Bulk Cat6 Ethernet Cable - 1000 ft. - Solid - CMR-Rated - Gray

Make Power-over-Ethernet-capable Gigabit network connections in applications requiring CMR-rated cable

$4,251.54 inc VAT
Bulk Cat6 Ethernet Cable - 1000 ft. - Solid - CMR-Rated - Blue
WIR6CMRBL
Bulk Cat6 Ethernet Cable - 1000 ft. - Solid - CMR-Rated - Blue

Make Power-over-Ethernet-capable Gigabit network connections in applications requiring CMR-rated cable

$4,251.54 inc VAT