StarTech.com

Bulk Cat6 Ethernet Cable - 1000 ft. - Solid - Plenum CMP - Black

Make Gigabit network connections using this high-quality, plenum-rated Cat6 Cable

Product ID: WIRC6CMPBLK

  • UL Listed CMP/FT6 Plenum Fire Rating
  • Supports reliable 550MHz/1Gbps Ethernet network connections
  • Carefully constructed and tested, to keep Near End Crosstalk (NEXT) well within acceptable limits
View More
  • ETL verified
  • High quality 23 AWG copper wire
$9,306.80 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Fire Rating CMP Rated (Plenum)
Performance
Cable Rating CAT6 550 MHz
Maximum Data Transfer Rate 10BASE-T through 1000BASE-T Ethernet
Physical Characteristics
Cable Length 1000 ft [304.9 m]
Color Black
Conductor Type Solid Copper
Product Length 1000 ft [304.9 m]
Weight of Product 30.5 lb [13.8 kg]
Wire Gauge 23 AWG
Packaging Information
Package Height 8.3 in [21 cm]
Package Length 16.7 in [42.5 cm]
Package Width 16.7 in [42.5 cm]
Shipping (Package) Weight 32.9 lb [14.9 kg]
What's in the Box
Included in Package 1 - roll of Cat6 cable

Certifications