StarTech.com

Cat5e RJ45 Keystone Jack White - 110 Type

Product ID: KEYSTONE110W

$183.38 MXN inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector Type(s) 1 - RJ-45 Female
Physical Characteristics
Color White
Weight of Product 0.3 oz [8 g]
Packaging Information
Package Height 0.8 in [21 mm]
Package Length 4.9 in [12.5 cm]
Package Width 3.5 in [90 mm]
Shipping (Package) Weight 0.4 oz [10 g]
What's in the Box
Included in Package 1 - KEYSTONE (WHITE)
1 - INSTRUCTION MANUAL

Certifications