StarTech.com

Cat5e RJ45 Keystone Jack Blue - 110 Type

Product ID: KEYSTONE110B

$183.38 MXN inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector Type(s) 1 - RJ-45 Female
Physical Characteristics
Color Blue
Weight of Product 0.1 oz [3 g]
Packaging Information
Package Height 0.9 in [22 mm]
Package Length 4.9 in [12.5 cm]
Package Width 3.5 in [90 mm]
Shipping (Package) Weight 0.2 oz [5 g]
What's in the Box
Included in Package 1 - Blue 110 Punch Type Cat 5 Keystone Jack
2 - White Caps
1 - Instructional Manual

Certifications