StarTech.com

15-Pin Female VGA Wall Plate with 3.5mm and RCA - White

Add an in-wall VGA port with audio, for a neat, professional quality video installation

Product ID: VGAPLATERCA

  • 3.5mm Stereo Audio and left/right RCA audio ports
  • Mounts to a Single Gang Box
  • Simple to install and easy to use
$459.56 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Female
1 - VGA (15 pin, High Density D-Sub) Female
2 - Stereo Audio (2 x RCA) Female
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Female
1 - VGA (15 pin, High Density D-Sub) Female
2 - Stereo Audio (2 x RCA) Female
Physical Characteristics
Color White
Product Height 4.5 in [11.5 cm]
Product Length 1.6 in [40 mm]
Product Width 2.8 in [70 mm]
Weight of Product 2.4 oz [67 g]
Packaging Information
Package Height 1.6 in [40 mm]
Package Length 8.9 in [22.5 cm]
Package Quantity 1
Package Width 4.9 in [12.5 cm]
Shipping (Package) Weight 2.5 oz [72 g]
What's in the Box
Included in Package 1 - Single Outlet 15-Pin Female VGA Wall Plate with 3.5mm and RCA - White
1 - Screw Kit

Certifications