StarTech.com

3 ft Micro USB Cable - A to Right Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

Product ID: UUSBHAUB3RA

  • 1x USB 'A' male connector
  • 1x Right Angle USB Micro-B male connector
  • Supports high-speed data transfer rates of up to 480 Mbps
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Molded connectors with strain relief
$197.19 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 3 ft [0.9 m]
Color Black
Product Height 0.000
Product Length 3 ft [0.9 m]
Product Width 0.000
Weight of Product 0.7 oz [19 g]
Wire Gauge 24 AWG
Packaging Information
Package Height 0.4 in [10 mm]
Package Length 10 in [25.5 cm]
Package Width 4.9 in [12.5 cm]
Shipping (Package) Weight 0.8 oz [24 g]
What's in the Box
Included in Package 1 - 3 ft Micro USB Cable - A to Right Angle Micro B

Certifications

Related Products

Micro USB Cable - USB-A to Right Angle Micro-B
UUSBHAUB6RA
6 ft Micro USB Cable - A to Right Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

$222.71 inc VAT
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 0.5 m
USBAUB50CMRA
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 0.5 m

Charge newer phones and tablets efficiently, with up to 2.4 amps of power

$198.35 inc VAT
6in Micro USB Cable - A to Micro B
UUSBHAUB6IN
6in Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

$197.19 inc VAT
1ft Micro USB Cable - A to Micro B
UUSBHAUB1
1ft Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

$197.19 inc VAT
3ft Micro USB Cable - A to Micro B
UUSBHAUB3
3ft Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

$197.19 inc VAT
6ft Micro USB Cable - A to Micro B
UUSBHAUB6
6ft Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

$198.35 inc VAT
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 0.5 m
USBAUB50CMLA
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 0.5 m

Charge newer phones and tablets efficiently, with up to 2.4 amps of power

$198.35 inc VAT
Micro USB Cable - USB-A to Left Angle Micro-B
UUSBHAUB6LA
6 ft Micro USB Cable - A to Left Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

$222.71 inc VAT
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)
USBAUB1MLA
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)

Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable

$197.19 inc VAT
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 2 m (6 ft.)
USBAUB2MLA
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 2 m (6 ft.)

Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable

$222.71 inc VAT
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)
USBAUB1MRA
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)

Charge your power-hungry mobile devices with this 24AWG Micro-USB cable

$197.19 inc VAT
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 2 m (6 ft.)
USBAUB2MRA
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 2 m (6 ft.)

Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable

$222.71 inc VAT
Micro-USB Cable with Right-Angled Connectors - M/M - 1m (3ft)
USB2AUB2RA1M
Micro-USB Cable with Right-Angled Connectors - M/M - 1m (3ft)

Charge and sync your Micro-USB device from a hard-to-reach USB port

$197.19 inc VAT
Micro-USB Cable with Right-Angled Connectors - M/M - 2m (6ft)
USB2AUB2RA2M
Micro-USB Cable with Right-Angled Connectors - M/M - 2m (6ft)

Charge and sync your Micro-USB device from a hard-to-reach USB port

$197.19 inc VAT
Micro USB to Mini USB 2.0 Adapter F/M
UUSBMUSBFM
Micro USB to Mini USB 2.0 Adapter F/M

Use a Micro USB cable or power charger with older Mini USB devices.

$197.19 inc VAT
Micro USB to Mini USB 2.0 Adapter M/F
UUSBMUSBMF
Micro USB to Mini USB 2.0 Adapter M/F

Allows the use of older Mini USB cables with newer Micro USB devices.

$197.19 inc VAT
2.5 ft Retractable USB Combo Cable – USB to Micro USB and Mini USB – M/M
USBRETAUBMB
2.5 ft Retractable USB Combo Cable – USB to Micro USB and Mini USB – M/M

Charge or sync your Micro or Mini USB mobile devices anywhere you go with this portable USB 2.0 combo cable

$247.07 inc VAT

Accessories