StarTech.com

6 ft Beige A to B USB 2.0 Cable - M/M

Connect USB 2.0 peripherals to your computer

Product ID: USBFAB_6

  • Supports USB 2.0 data transfer rates up to 480 Mbps
$160.73 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Beige
Product Length 6 ft [1.8 m]
Weight of Product 2.2 oz [62 g]
Packaging Information
Package Height 0.6 in [16 mm]
Package Length 8.9 in [22.5 cm]
Package Width 4.9 in [12.5 cm]
Shipping (Package) Weight 2.4 oz [67 g]
What's in the Box
Included in Package 1 - 6 ft Beige A to B USB 2.0 Cable - M/M

Certifications

Related Products

2 ft USB 2.0 A to B Cable - M/M
USB2HAB6
6 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

$160.73 inc VAT
2 ft USB 2.0 A to B Cable - M/M
USB2HAB10
10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

$183.38 inc VAT
2 Port USB A Female Slot Plate Adapter
USBPLATE
2 Port USB A Female Slot Plate Adapter

Provides two USB port connections to a motherboard

$207.12 inc VAT