StarTech.com

Triple Monitor 4K USB-C Dock with 5x USB 3.0 Ports

Laptop Docking Station | Mac & Windows® | 60W Power Delivery| 4K 60 DP + HDMI

Product ID: DK30CH2DPPD

  • Dock your USB-C equipped Mac or Windows laptop with triple 4K monitors: 2x DisplayPort (DisplayLink) and 1x HDMI (DP Alt Mode)
  • Connect your USB devices with 5x USB 3.0 ports - 1x USB-C and 4x USB-A (incl 1x Fast-Charge)
  • Power and charge your laptop with Power Delivery 2.0 (up to 60W)
View More
  • Add wired network connectivity with the Gigabit Ethernet RJ45 port
  • Connect to a laptop’s USB-A port with a USB-C to A cable, sold separately (only dual display is supported and PD is not available through USB-A)
$6,759.89 MXN inc VAT

Overview

This TAA compliant 4K USB-C™ dock for Mac and Windows® laptops takes productivity to a whole new level, with support for triple 4K monitors - a first in the market. The USB Type-C dock provides 60W charging power, and 5x USB 3.0 ports to connect your peripheral devices. It’s the perfect accessory for your Dell™ XPS 15, Chromebook Pixel™, or another USB-C enabled PC laptop. 

The dock also connects to USB 3.0 laptops with a USB-A port (using a USB-C to A cable such as the USB315AC1M, sold separately).

Note: Power Delivery to charge your laptop is not available through USB-A, and only dual display is supported.

Enhance Productivity

The 4K USB-C Dock for Mac and Windows lets you create a three-monitor Ultra HD workstation. Connect:

2x 4K DisplayPort (DisplayLink) at 4096 x 2160 resolution / 3840 x 2160 @ 60Hz and
1x 4K HDMI (DP Alt Mode) at 4096 x 2160 resolution @ 24Hz / 3840 x 2160 @ 30Hz

For high-resolution applications, the universal laptop docking station can also connect to a 5K display (5120 x 2880 resolution) at 60Hz, by connecting the two DisplayPort ports to a single 5K display.

Powerful Connections

This triple-monitor docking station lets you connect your peripherals to transform your laptop into a full-sized workstation. With five USB 3.0 ports (1x USB Type-C and 4x USB Type-A incl 1x Fast-Charge port), a Gigabit Ethernet port, headset jack and separate 3.5 mm audio and microphone ports, you have all the connections you need for maximum performance.

60W Power Delivery

Using a single cable, the USB-C docking station with Power Delivery (up to 60W) will power and charge your laptop, and power your peripherals with its 120W power adapter.

The DK30CH2DPPD is backed by a StarTech.com 3-year warranty and free lifetime technical support.

Applications

Ideal for 4K video editing or working with high-resolution graphics

Work on multiple documents simultaneously in office applications

View multiple monitors at a glance, in financial or investment firms

Ideal for surveillance and monitoring

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB-C
Chipset ID DisplayLink - DL-6950
Genesys Logic - GL3523
Texas Instruments - TPS65982
Parade Technologies - PS176
Displays Supported 3
Fast-Charge Port(s) Yes
Industry Standards USB Power Delivery Specification Rev. 2.0
USB Battery Charging Specification Rev. 1.2
DisplayPort 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 1x HDMI (DP Alt Mode) - 4096 x 2160p @24Hz / 3840 x 2160p @30Hz
2x DisplayPort (DisplayLink) - 4096 x 2160p @60Hz / 3840 x 2160p @60Hz

1x 5K DisplayPort using 2 DP video ports - 5120 x 2880 @60Hz

Lower resolutions are also supported. For example, if the max is 3840 x 2160p (4K), it also supports 2560 x 1600p and 2560 x 1440p.
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 2 - DisplayPort (20 pin) Female
1 - HDMI (19 pin) Female
2 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
1 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female
3 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (4 Position) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
1 - Security Lock Slot Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.11 - 10.12, 10.14
Chrome OS™ v55+
Special Notes / Requirements
Note Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host USB-C port supports USB Power Delivery 2.0 and DP alt mode.
4K resolution is supported on all 3 video ports. A 4K-capable DisplayPort display is required to achieve 4Kx2K resolutions
If connected to a USB 2.0 host port, or if using a USB 2.0 host connection cable, performance may be limited (USB 3.0 host cable included)
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps
5K resolution is supported by connecting the two DisplayPort video ports to a single 5K display. A 5K-capable display is required to achieve 5K (5120 x 2880 60Hz) resolutions
The dock connects to the USB-C port on your laptop. The dock can also be connected to the USB-A port on laptops using a USB-C to A cable, sold separately, but only dual display is supported, and Power Delivery to charge your laptop is not available through USB-A
System and Cable Requirements USB-C enabled computer with an available USB Type-C port
Power
Center Tip Polarity Positive
Input Current 2 A
Input Voltage 100 ~ 240 AC
Output Current 6 A
Output Voltage 20V DC
Plug Type N
Power Delivery 60W
Power Source AC Adapter Included
Environmental
Humidity 0~95% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black & Silver
Enclosure Type Plastic
Product Height 1.3 in [34 mm]
Product Length 10.6 in [270 mm]
Product Weight 13.6 oz [385 g]
Product Width 3.2 in [82 mm]
Packaging Information
Shipping (Package) Weight 3.1 lb [1.4 kg]
What's in the Box
Included in Package 1 - docking station
1 - USB-C cable
1 - universal power adapter (NA/JP, ANZ)
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.11 - 10.12, 10.14
Chrome OS™ v55+

Certifications

Related Products

Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort
USB3DOCKH2DP
Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort

Port Replicator | Mac & Windows® | 4K DP | 5 USB ports | TAA Compliant

$5,298.29 inc VAT

Accessories