StarTech.com

4 Port Compact Black USB 2.0 Hub

Turn a single USB 2.0 port into 4 external USB 2.0 ports

Product ID: ST4202USB

  • TAA Compliant
  • High Speed USB 2.0 compliant, with supported data transfer rates up to 480 Mbps
  • Backwards compatible with USB 1.1/1.0 devices
View More
  • Includes optional external power adapter
  • Compact and light-weight design
  • Plug and Play and Hot Swap compatible
$541.07 MXN inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID Genesys Logic - GL850G
Industry Standards USB 2.0
Interface USB 2.0
Ports 4
Performance
Maximum Data Transfer Rate 480 Mbps
MTBF 3,629,493 hours
Connector(s)
External Ports 1 - USB B (4 pin) Female
4 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS Independent; No software or drivers required. (For Apple, Mac OS 10.2.4 needed for USB 2.0 speeds)
Special Notes / Requirements
System and Cable Requirements Any computer with a USB 2.0 port
Power
Center Tip Polarity Positive
Input Current 1000mA
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Operating Temperature 0 to 70 Degrees °C
Physical Characteristics
Color Black
Material Plastic
Product Height 0.8 in [2 cm]
Product Length 3.9 in [10 cm]
Product Width 2.4 in [60 mm]
Weight of Product 2.5 oz [71 g]
Packaging Information
Package Height 1.6 in [40 mm]
Package Length 8.3 in [21 cm]
Package Width 5.7 in [14.5 cm]
Shipping (Package) Weight 10.2 oz [290 g]
What's in the Box
Included in Package 1 - 4 Port USB 2.0 Hub
1 - USB Cable
1 - Power Adapter
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

7 Port Compact Black USB 2.0 Hub
ST7202USB
7 Port Compact Black USB 2.0 Hub

Turn a single USB 2.0 port into 7 external USB 2.0 ports

$728.41 inc VAT
4-Port Industrial USB 2.0 Hub with ESD Protection
ST4200USBM
4-Port Industrial USB 2.0 Hub with ESD Protection

Industrial-grade | 8kV Air | 4kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

$1,784.13 inc VAT

Accessories