StarTech.com

7-Port USB Charging Station with 5x 1A Ports and 2x 2A Ports

USB Charging Strip for Multiple Devices | Standalone | Wall-Mount Bracket

Product ID: ST7C51224

  • Charge multiple devices simultaneously with five 1A ports and two 2A ports
  • Free up wall outlets using a consolidated charging station
  • Mount the charging strip to a desk or wall with the included mounting bracket
View More
  • Save space on your desk, work bench or conference table with the station's compact design
  • Supports Smart Charging capabilities
$2,214.43 MXN inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards USB Battery Charging Specification Rev. 1.2
Ports 7
Connector(s)
Connector Type(s) 7 - USB Type-A (4 pin) USB 2.0 Female
Indicators
LED Indicators 1 - Power
Power
Center Tip Polarity Positive
Input Current 1.5 A
Input Voltage 100 - 240 AC
Output Current 5 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 60
Power Source AC Adapter Included
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Color Black
Material Aluminum
Product Height 0.9 in [2.4 cm]
Product Length 4.3 in [11 cm]
Product Width 1.8 in [45 mm]
Weight of Product 4.4 oz [124 g]
Packaging Information
Package Height 2.6 in [65 mm]
Package Length 9.3 in [23.7 cm]
Package Width 3.9 in [100 mm]
Shipping (Package) Weight 23.9 oz [677 g]
What's in the Box
Included in Package 1 - USB Charging Station
1 - Wallmount Bracket
4 - Rubber Feet
4 - Mounting Screws
1 - Instruction Manual
1 - Power Adapter

Certifications

Related Products

6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0
ST7320USBC
6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0

Add 2x USB 3.0 and 4x USB 2.0 ports to a computer, externally through a single USB 3.0 connection

$1,403.59 inc VAT

Accessories