Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com3.5" SATA Hard Drive Enclosure - eSATA / USB 3.0 - Trayless
Easily connect and hot swap 3.5in SATA III hard drives, through eSATA or USB 3.0 with UASP support
Product ID: S351BMU33ET
- Easily swap drives in and out as needed with trayless design
- Quickly access important files with this removable hard drive enclosure for 3.5” SATA HDDs
- Access your files via your preferred interface with support for USB 3.0 and eSATA
- 4Kn support
- Supports SATA I, II, and III (up to 6Gbps)
- SMART support
- TRIM support
- Easy to set up with plug-and-play functionality
- Insertion rating of 50,000 cycles
- Keep your desk looking organized with a sleek, black metal design
Not Available
May be in stock with partners
From a Partner
Support
Overview
This eSATA enclosure for 3.5 in. SATA HDDs is perfect for office, government, medical, and other personnel who require quick and easy access to important data and files. It is ideal if you need easy access to your data or need to back up, archive, or recover data and multimedia content.
Multiple connectivity options
The external hard drive enclosure supports USB 3.0, also known as USB 3.1 Gen 1, and eSATA, allowing you to access your data through your preferred interface. For fast performance and efficient data transfers, when connected through eSATA, the enclosure supports full SATA III transfer speeds - up to 6Gbps.
For universal compatibility, the enclosure can be connected through USB 3.0 with transfer speeds up 5Gbps, plus support for UASP. The HDD enclosure lets you connect a SATA III (6Gbps) hard drive, but is also compatible with SATA I and II.
Ease of use
The hard drive enclosure allows you to swap drives in and out as needed with the trayless design. The enclosure is simple to set up and easy to use, with its plug-and-play functionality. It’s is also equipped with an LED light to indicate power and activity.
Compact design works great with your Mac or PC
With a sleek, compact style, this hard drive enclosure is a perfect desktop companion for your Mac or PC. It occupies minimal space, and features a fanless design that keeps the enclosure quiet so you to focus on what’s important.
The S351BMU33ET is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
Retrieve data from an old SATA drive, or turn the unused drive into additional external storage space
Hot-swap drives using a single enclosure instead of having to swap separate enclosures
Upgrade from a USB 2.0 drive enclosure to faster USB 3.0
Share large files between computers quickly and securely without a network connection
Perfect for creative professionals, office, government, and medical personnel, sales executives, teachers, and research scientists who require access to important data and files
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Mexico | A84024G | |
UPC Code | 065030872416 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Bus Type | USB 3.0 & eSATA | |
Chipset ID | ASMedia - ASM1153E ASMedia - ASM1456 |
|
Compatible Drive Types | SATA | |
Drive Installation | Removable | |
Drive Size | 3.5in | |
Fan(s) | No | |
Interface | USB 3.0 & eSATA | |
Number of Drives | 1 | |
Number of internal 3.5 inch bays | 1 | |
Performance | ||
4Kn Support | Yes | |
Hot Swap Capability | Yes | |
Insertion Rating | 50,000 cycles | |
Max Drive Capacity | Currently tested with up to 10TB 7200 RPM hard drives | |
Maximum Data Transfer Rate | 6 Gbps | |
S.M.A.R.T. Support | Yes | |
TRIM Support | Yes | |
Type and Rate | USB 3.0 - 5 Gbit/s | |
SATA III (6 Gbps) | ||
UASP Support | Yes | |
Connector(s) | ||
Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) | |
Host Connectors | 1 - eSATA (7 pin, Data) Female | |
1 - USB Type-B (9 pin) USB 3.0 | ||
Software | ||
OS Compatibility | OS independent; No software or drivers required | |
Indicators | ||
LED Indicators | 1 - Power/Activity | |
Power | ||
Center Tip Polarity | Positive | |
Input Current | 0.8A | |
Input Voltage | 100 ~ 240 AC | |
Output Current | 2000mA | |
Output Voltage | 12 DC | |
Plug Type | M | |
Power Consumption (In Watts) | 24 | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 5% to 65% | |
Operating Temperature | 0⁰C to 50°C (32°F to 122°F) | |
Storage Temperature | -20°C to 55°C (-4°F to 131°F) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Steel, Aluminum and Plastic | |
Product Height | 1.5 in [38 mm] | |
Product Length | 8.3 in [210 mm] | |
Product Weight | 18.4 oz [520 g] | |
Product Width | 5.3 in [134 mm] | |
Packaging Information | ||
Shipping (Package) Weight | 2.4 lb [1.1 kg] | |
What's in the Box | ||
Included in Package | 1 - drive enclosure | |
1 - enclosure stand | ||
1 - USB 3.0 cable | ||
1 - eSATA cable | ||
1 - NA power cable | ||
1 - quick-start guide |
Related Products
USB 3.1 (10Gbps) Single-Bay Dock for 2.5"/3.5" SATA SSD/HDD
Dock your 2.5" or 3.5" SATA drive over high performance USB 3.1 with UASP
Drive Docking Station for 2.5 / 3.5" SATA Drives - USB 3.1 (USB-A, USB-C) or eSATA
Dock and access your SATA SSD/HDD through high-performance USB 3.1 (10Gbps) or eSATA
eSATA / USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP
Dock your 2.5in or 3.5in SATA 6 Gbps SSDs/HDDs over eSATA or USB 3.0 with UASP
2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter
Turn Virtually any 2.5" SATA or SAS Hard Drive into a 3.5" SATA Drive
3.5in Black USB 3.0 External SATA III Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive
Hard Drive Enclosure for 3.5in SATA Drives - USB 3.0
Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive
Accessories
3 ft Shielded External eSATA Cable M/M
Connect your external SATA storage devices to your Laptop or desktop.
6 ft Shielded External eSATA Cable M/M
Connect your external SATA storage devices to your Laptop or desktop.
1m (3ft) Certified SuperSpeed USB 3.0 A to B Cable - M/M
Connect your USB 3.0 devices with this high-quality USB 3.0 certified cable
2m (6 ft) Certified SuperSpeed USB 3.0 A to B Cable - M/M
Connect your USB 3.0 devices, with this high-quality USB 3.0 certified cable
1m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M
Connect USB 3.0 devices, even in hard to reach areas and tight spaces
3.5in Silicone Hard Drive Protector Sleeve with Connector Cap
Provide protection against shocks/impacts to a 3.5in hard drive
Product Support
Drivers & Downloads
Frequently Asked Questions
Before You Buy
To determine if your hard drive will work in this enclosure, on the product page, click the Technical Specifications tab, and do the following:
- Make sure that the enclosure supports the storage size of your hard drive. If the storage size of your hard drive is larger than what the enclosure was tested with, the hard drive will likely still work with the enclosure.
- Confirm that your hard drive uses the same interface type as the enclosure. For example, IDE, SATA, or M.2.
- Make sure that the enclosure supports the physical size of your hard drive, such as 2.5 inches or 3.5 inches.
- Make sure that the enclosure supports the height of your hard drive. For example, 9 mm or 15 mm.
- Verify that the power consumption of your hard drive doesn’t exceed the power output of the enclosure. If you’re using multiple hard drives, make sure that the combined power consumption of all of the hard drives doesn’t exceed the power output of the enclosure.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a hard drive enclosure, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
- Cables
- Hard drives
- Hard drive enclosure
To test your setup components, try the following:
- Use the cables, hard drives, and hard drive enclosure in another setup to see if the problem is with the components or the setup.
- Use a different cable, hard drive, and hard drive enclosure in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the hard drive and hard drive enclosure, it is recommended that you do the following:
- To check Disk Management, press the Windows key + R, type diskmgmt.msc, and press Enter. Check to see if your hard drive is listed.
- If the hard drive is listed with unallocated space, the hard drive needs to be reformatted. Right-click unallocated and click New Simple Volume. Follow the on-screen instructions to complete the reformatting.
Note: Formatting a hard drive erases all of the data on it. Make sure that you back up all of your data before you reformat the hard drive.
- If the hard drive is listed as healthy but does not have a drive letter, for example, C:, right-click healthy and click Change Drive Letter and Paths. Click Add, assign a drive letter, and click OK.
Note: A formatted hard drive will not show up in Computer or My Computer until it has a drive letter assigned to it.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+