StarTech.com

10/100 Fiber to Ethernet Media Converter Multi Mode SC 2 km

Convert and extend a 10/100 Mbps Ethernet connection up to 2 km over Multi Mode SC fiber

Product ID: MCM110SC2

  • Supports a maximum multi mode fiber optic cable distance of 2 km
  • Compatible with most 3COM™, Cisco™, Lucent™ and Nortel™ networks
  • Compact design
View More
  • Supports transparent Q-in-Q double tagged frames
  • Supports Link Fault Pass through (LFP)
  • Supports IEEE 802.1q Tag VLAN pass thru
  • Supports flow control (Pause)
  • Provides switch configuration of half/full duplex transfer mode for FX port
  • LED Indicators for simple Ethernet/Fiber network link monitoring
  • Forward 9K jumbo packets in converter mode
  • Auto negotiation or Force 10/100 Mbps and MDI/MDI-X (Crossover for TX port)
  • Auto detects half/full duplex transfer mode from the TX port
  • Manual controls for UTP mode, speed, Full and Half Duplex, and LFP (Link Fault pass-through) on/off
  • Simple installation
$1,756.23 MXN inc VAT

Overview

The MCM110SC2 10/100 Multi Mode Fiber Ethernet Media Converter SC 2 km creates an economical, cost-effective Ethernet-fiber link, transparently converting to/from 10Base-T or 100Base-Tx Ethernet signals and 100Base-Fx optical signals to extend an Ethernet network connection over an SC terminated multimode fiber backbone.

The converter supports a maximum multimode fiber optic cable distance of 2 kilometers (1.2 miles), providing a simple solution for connecting 10Base-T/100Base-Tx Ethernet networks to remote locations using SC-terminated multimode fiber, while delivering solid network performance and scalability.

This versatile Ethernet to Fiber converter is compatible with most 3COM™, Cisco™, Lucent™ and Nortel™ networks and fully complies with applicable IEEE 802.3 standards.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Improve network scalability by increasing the distances between network points by up to 2km (Multi-mode)
  • Compact, lightweight enclosure is easily mounted or placed into any location with little to no configuration needed
  • Provides increased bandwidth and high data throughput by eliminating network bottlenecks and congestion

Applications

Extend your Ethernet connection up to 2km away using fiber optics

Designed for large, high speed work groups that require expansion of fast Ethernet Networks

Connect via fiber optics two or more buildings on the same campus

Connect remote sub-networks to larger fiber optic networks/backbones

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3 10BASE-T
IEEE 802.3u 100BASE-FX
IEEE 802.3u 100BASE-TX
PoE No
WDM No
Performance
Fiber Operating Mode Half/Full-Duplex
Max Transfer Distance 2 km (1.2 mi)
Maximum Data Transfer Rate 10/100Mbps
MTBF 65,000 Hours
Type Multi Mode
Wavelength 1310nm
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
Remote Unit Connectors 1 - Fiber Optic SC Duplex Female
Indicators
LED Indicators 1 - Ethernet Link & Activity (ON - Ethernet Link OK, Blinking - Activity on Ethernet Link)
1 - FEF [Far End Fault](On - Fault Detected, Off - No Fault
1 - Fiber Link & Activity (On - Fiber Link OK, Blinking - Activity on Fiber Link)
1 - Full ( Full duplex / Half duplex)
1 - Power
1 - Speed (Off - 10Mbps, On - 100 Mbps)
Power
Center Tip Polarity Positive
Input Voltage 115V AC
Output Current 0.2A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 2.4
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 0.8 in [20 mm]
Product Length 3.7 in [95 mm]
Product Weight 3 oz [84 g]
Product Width 3 in [75 mm]
Packaging Information
Shipping (Package) Weight 0.9 lb [0.4 kg]
What's in the Box
Included in Package 1 - Media Converter
1 - Power Adapter
1 - User's Manual

Certifications

Related Products

10/100 VDSL Ethernet over Single Pair Wire Extender Kit
110VDSLEXT
10/100 VDSL2 Ethernet Extender Kit over Single Pair Wire – 1km

Extend your 10/100Mbps network by up to 1km over Ethernet or RJ11 phone lines

$9,076.99 inc VAT
10/100 Multimode Fiber Ethernet Media Converter (ST)
MCM110ST2
10/100 Multi Mode Fiber Copper Fast Ethernet Media Converter ST 2 km

Convert and extend a 10/100 Mbps Ethernet connection up to 2 km over Multi Mode ST fiber

$1,756.23 inc VAT

Accessories