StarTech.com

1000 Mbps Gigabit Multi Mode Fiber Ethernet Media Converter SC 550m

Convert and extend a Gigabit Ethernet connection up to 550 m over Multi Mode SC fiber

Product ID: MCMGBSC055

  • 850nm Wavelength
  • LED Indicators for simple Ethernet/Fiber network link monitoring
  • Compact design
View More
  • Supports forced full duplex or auto-negotiation modes on the fiber link
  • Simple installation
  • Supports a maximum multimode fiber optic cable distance of 550m
  • Supports 802.3ab 1000Base-TX, and 1000Base-FX industry standards
  • Supports IEEE 802.1q Tag VLAN pass through
  • Supports transparent Q-in-Q double tagged frames
  • Auto detects half/full duplex transfer mode from the TX port
  • Auto negotiation MDI/MDI-X (Crossover for TX port)
$3,467.23 MXN inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3z 1000BASE-SX
PoE No
WDM No
Performance
Fiber Operating Mode Half/Full-Duplex
Max Transfer Distance 550 m (1804 ft)
Maximum Data Transfer Rate 1000 Mbps (1 Gbps)
Type Multi Mode
Wavelength 850nm
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
Remote Unit Connectors 1 - Fiber Optic SC Duplex Female
Indicators
LED Indicators 1 - FX Link: On - Valid Fiber Link
1 - Power Indicator
1 - TP Link: On - Valid Ethernet Link
1 - TP RX: On - Receiving Data on the Ethernet Link
Power
Center Tip Polarity Positive
Input Voltage 115V AC
Output Current 0.6 A
Output Voltage 9V DC
Plug Type M
Power Consumption (In Watts) 5.4
Power Source AC Adapter Included
Environmental
Humidity 90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Product Height 1.1 in [2.7 cm]
Product Length 3.9 in [99 mm]
Product Width 2.9 in [73 mm]
Weight of Product 8.3 oz [234 g]
Packaging Information
Package Height 2.5 in [64 mm]
Package Length 8 in [20.4 cm]
Package Width 6.5 in [16.6 cm]
Shipping (Package) Weight 15.4 oz [436 g]
What's in the Box
Included in Package 1 - Media Converter
1 - Power Adapter
1 - User's Manual

Certifications

Related Products

10/100 VDSL Ethernet over Single Pair Wire Extender Kit
110VDSLEXT
10/100 VDSL2 Ethernet Extender Kit over Single Pair Wire – 1km

Extend your 10/100Mbps network by up to 1km over Ethernet or RJ11 phone lines

$10,423.75 inc VAT
10/100 Multimode Fiber Ethernet Media Converter (ST)
MCM110ST2
10/100 Multi Mode Fiber Copper Fast Ethernet Media Converter ST 2 km

Convert and extend a 10/100 Mbps Ethernet connection up to 2 km over Multi Mode ST fiber

$2,017.23 inc VAT

Accessories