StarTech.com

5 Port Unmanaged Energy-Efficient Gigabit Ethernet Switch - Desktop / Wall Mount Network Switch

Network up to 5 Ethernet devices through a single, energy-efficient Gigabit desktop switch - Wall Mountable

Product ID: DS51002

  • 5 10/100/1000 Mbps unmanaged RJ45 Ethernet ports
  • Wall-mounted or desktop installation options
  • IEEE 802.3az Energy-Efficient Ethernet
View More
  • Auto-negotiation and Auto-MDIX detection on each port
  • IEEE 802.3x compliant flow control for full duplex and backpressure for half duplex operation
  • Supports automatic MAC address learning and aging
$992.95 MXN inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-TX, IEEE 802.3ab 1000BASE-T, IEEE 802.3az Energy-Efficient Ethernet
Ports 5
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Flow Control Half-duplex back-pressure and IEEE802.3x full-duplex
Full Duplex Support Yes
Maximum Data Transfer Rate 2 Gbps (Full-Duplex)
Power adapter specifications refer to DS51002 rev. 2. Prior to rev. 2, the DS51002 power adapter specifications included 9V output voltage, 0.6A output current, and M plug type.
Switching Architecture Store-and-Forward
Connector(s)
External Ports 5 - RJ-45 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Indicators
LED Indicators 1 - Power
5 - Link / Act
Power
Center Tip Polarity Positive
Input Current 0.3 A
Input Voltage 110V-240V AC
Output Current 0.6 A
Output Voltage 5 DC
Plug Type H
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH (Non-Condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 1 in [2.5 cm]
Product Length 5.5 in [14 cm]
Product Width 3.5 in [90 mm]
Weight of Product 4 oz [114 g]
Packaging Information
Package Height 2.6 in [65 mm]
Package Length 8.1 in [20.7 cm]
Package Width 6.6 in [16.8 cm]
Shipping (Package) Weight 11.3 oz [319 g]
What's in the Box
Included in Package 1 - Ethernet Switch
1 - Power Adapter
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

5 Port Fast Ethernet Switch - 10/100 Desktop Wall Mount Network Switch
DS51072
5 Port Fast Ethernet Switch - 10/100 Desktop Wall Mount Network Switch

Connect and network up to 5 Ethernet devices through a single 10/100 Mbps desktop switch

$482.55 inc VAT

Accessories