StarTech.com

USB VGA KVM Console Extender over CAT5 UTP (500 ft)

Operate a USB & VGA KVM or PC up to 500ft away as if it were right in front of you

Product ID: SV565UTPU

  • PS/2 and USB host PC's supported via the appropriate PS2 or USB KVM cable (USB style included)
  • Can be used with a single computer or connected to an existing KVM switch
  • Easy installation using industry-standard UTP network cable
View More
  • Supports most combo keyboard and mouse sets (including Wireless)
  • Intuitive hotkey commands
  • Supports auto-switching between host and remote users or dedicated control
$6,903.15 MXN inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable No
Performance
IP Control No
Max Transfer Distance 150 m (492 ft)
MTBF 126000 hours
Supported Resolutions 1280 x 1024 @ 300ft/ 100m
1024 x 768 @ maximum cable length
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 1 - VGA (15 pin, High Density D-Sub) Female
Other Interface(s) 1 - RJ-45 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Product weights/measurements and connector types indicate a single unit only (either Host or Remote)
Power
Center Tip Polarity Positive
Input Current 0.2A
Input Voltage 100 - 240 AC
Output Current 0.6A
Output Voltage 9V DC
Plug Type M
Power Consumption (In Watts) 5.4
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Product Height 0.8 in [2 cm]
Product Length 3 in [75 mm]
Product Width 6.1 in [15.5 cm]
Weight of Product 21.6 oz [612 g]
Packaging Information
Package Height 3.3 in [83 mm]
Package Length 9.8 in [24.8 cm]
Package Width 11.6 in [29.4 cm]
Shipping (Package) Weight 3 lb [1.3 kg]
What's in the Box
Included in Package 1 - host unit
1 - remote unit
2 - 6 ft 2-in-1 USB VGA KVM cables
8 - rubber feet
1 - power adapter
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB PS2 KVM Console Extender Cat5 Extender - 500 ft
SV565UTP
USB PS2 KVM Console Extender Cat5 Extender - 500 ft

Operate a USB or PS/2 & VGA KVM or PC up to 500ft away as if it were right in front of you

$5,907.87 inc VAT
Long Range USB VGA KVM Console Extender over Cat5 UTP - 1000 ft
SV565UTPUL
Long Range USB VGA KVM Console Extender over Cat5 UTP - 1000 ft

Control a KVM or server from up to 300m (984ft) away

$11,548.95 inc VAT
USB Dual VGA over Cat5 KVM Console Extender - 650 ft / 200m
SV565DUTPU
USB Dual VGA over Cat5 KVM Console Extender - 650 ft / 200m

Operate a Dual VGA, USB-enabled PC up to 650ft away, as if it was installed locally

$13,834.15 inc VAT
USB DVI over Cat 5e / Cat 6 KVM Console Extender w/ 1920x1200 Uncompressed Video - 330ft (100m)
SV565UTPDUV
USB DVI over Cat 5e / Cat 6 KVM Console Extender w/ 1920x1200 Uncompressed Video - 330ft (100m)

Operate a PC from up to 100m away, with uncompressed 1920x1200 DVI video and USB keyboard / mouse

$35,239.63 inc VAT
USB DVI KVM Console Extender w/ Serial & Audio Over MM Fiber - 2km
SV565FXDUSA
USB DVI KVM Console Extender w/ Serial & Audio Over MM Fiber - 2km

Extend DVI-D (or HDMI) video, USB, audio, and Serial signals up to 2km (6562ft) over fiber

$56,805.19 inc VAT
USB HDMI over Cat 5e / Cat 6 KVM Console Extender w/ 1080p Uncompressed Video - 330ft (100m)
SV565UTPHDU
USB HDMI over Cat 5e / Cat 6 KVM Console Extender w/ 1080p Uncompressed Video - 330ft (100m)

Operate a PC from up to 100m away, with uncompressed 1080p HDMI® video and USB keyboard / mouse

$24,005.03 inc VAT

Accessories