StarTech.com

2 Port Professional USB KVM Switch Kit with Cables

Control 2 USB VGA based computers with this complete KVM kit including cables

Product ID: SV231USB

  • Control 2 computers from one USB keyboard/mouse/monitor
  • Share 3 different USB peripherals using the integrated hub
  • High 1920x1440 resolution capability
View More
  • Front panel push buttons for easy computer selection
  • OS independent - No software or drivers required
  • Supports keyboard and mouse plug and play
  • Selectable auto scan time interval
  • Supports DDC2B VGA monitors
  • USB self-power operation
$2,499.79 MXN inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain No
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable No
U Height 1U
Performance
Auto Scan 3, 8, 15 & 30 seconds
DVI Support No
Hot-Key Selection No
IP Control No
Maximum Analog Resolutions 1920 x 1440
Maximum Cable Length 15 ft [4.6 m]
Maximum Number of Users 1
MTBF 111,000 Hours
On-Screen Display No
Port Selection Support Push Button
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
3 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 2 - USB B (4 pin) Female
2 - VGA (15 pin, High Density D-Sub) Male
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note This KVM supports the use of VGA cables up to 100ft in length - active extension required for USB to achieve that distance
Power
Center Tip Polarity Positive
Input Current 0.4A
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Material Steel
Product Height 1.6 in [4 cm]
Product Length 4.9 in [12.4 cm]
Product Width 2.8 in [70 mm]
Weight of Product 14.9 oz [421 g]
Packaging Information
Package Height 3.6 in [92 mm]
Package Length 9.4 in [23.8 cm]
Package Width 7.4 in [18.7 cm]
Shipping (Package) Weight 2.5 lb [1.1 kg]
What's in the Box
Included in Package 1 - 2 Port USB KVM Switch
2 - 2 IN 1 USB/VGA Cables
1 - Power Adapter
1 - Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2 Port Black USB KVM Switch Kit with Audio and Cables
SV211KUSB
2 Port Black USB KVM Switch Kit with Audio and Cables

Control 2 USB enabled computers with this complete KVM kit including cables

$1,376.91 inc VAT
2 Port USB VGA Cable KVM Switch - USB Powered with Remote Switch
SV211USB
2 Port USB VGA Cable KVM Switch - USB Powered with Remote Switch

Control two VGA, USB-equipped PCs with a single monitor, keyboard, and mouse peripheral set

$1,477.83 inc VAT
2 Port USB VGA KVM Switch with DDM Fast Switching Technology and Cables
SV231USBDDM
2 Port USB VGA KVM Switch with DDM Fast Switching Technology and Cables

Control 2 VGA, USB-equipped PCs with a single peripheral set, with USB Dynamic Device Mapping to avoid switching lag-time

$6,298.79 inc VAT
4 Port Professional VGA USB KVM Switch with Hub
SV431USB
4 Port Professional VGA USB KVM Switch with Hub

Control up to 4 PC or Mac® computers from a single keyboard, mouse and monitor and share any USB device between all connected computers

$3,353.55 inc VAT
4 Port USB VGA KVM Switch with DDM Fast Switching Technology and Cables
SV431USBDDM
4 Port USB VGA KVM Switch with DDM Fast Switching Technology and Cables

Control 4 VGA, USB-equipped PCs with a single peripheral set, with USB Dynamic Device Mapping to avoid switching lag-time

$9,289.27 inc VAT
4 Port Black USB KVM Switch Kit with Cables and Audio
SV411KUSB
4 Port Black USB KVM Switch Kit with Cables and Audio

Control 4 USB enabled computers with this complete KVM kit including cables

$2,441.79 inc VAT
4 Port 1U Rackmount USB KVM Switch with OSD
SV431DUSBU
4 Port 1U Rackmount USB KVM Switch with OSD

Control up to 4 VGA and USB computers from a single keyboard, mouse and monitor

$6,270.95 inc VAT
4 Port Rack Mountable USB KVM Switch with Audio & USB 2.0 Hub
SV431USBAE
4 Port Rack Mountable USB KVM Switch with Audio & USB 2.0 Hub

Share keyboard, mouse, speakers and a VGA display between four multimedia computers

$4,028.67 inc VAT
8 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables
SV831DUSBUK
8 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables

A complete 8-port USB KVM kit, including all necessary cables and accessories

$11,787.91 inc VAT
8 Port 1U Rackmount USB KVM Switch with OSD
SV831DUSBU
8 Port 1U Rackmount USB KVM Switch with OSD

Control up to 8 VGA and USB computers from a single keyboard, mouse and monitor

$11,151.07 inc VAT
8 Port Rackmount USB VGA KVM Switch w/ Audio (Audio Cables Included)
SV831DUSBAU
8 Port Rackmount USB VGA KVM Switch w/ Audio (Audio Cables Included)

Control up to 8 VGA and USB computers from a single keyboard, mouse and monitor

$11,122.07 inc VAT
8 Port 1U Rackmount USB PS/2 KVM Switch with OSD
SV831DUSB
8 Port 1U Rackmount USB PS/2 KVM Switch with OSD

Control up to 8 USB or PS/2-connected computers from one keyboard, mouse and monitor

$9,987.59 inc VAT
16 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables
SV1631DUSBUK
16 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables

A complete 16-port USB KVM kit, including all necessary cables and accessories

$18,464.87 inc VAT
4-port KVM Switch with Dual VGA - USB 2.0
SV431DVGAU2A
4-port KVM Switch with Dual VGA - USB 2.0

Control four Dual VGA, USB-equipped PCs with a two monitor console and audio peripheral set

$8,193.07 inc VAT
4 Port USB VGA IP KVM Switch with Virtual Media
SV441DUSBI
4 Port USB VGA IP KVM Switch with Virtual Media

Control up to 4 USB VGA computers remotely over an IP network or the internet

$26,161.47 inc VAT
8 Port Rackmount USB PS/2 Digital IP KVM Switch
SV841HDIE
8 Port Rackmount USB PS/2 Digital IP KVM Switch

Remotely manage and control up to 8 PCs, servers or KVMs at the BIOS level

$25,649.91 inc VAT

Accessories