StarTech.com

4 Port DVI USB KVM Switch with Audio and USB 2.0 Hub

Share keyboard, mouse, speakers and a DVI display between four multimedia computers

Product ID: SV431DVIUA

  • 4-port DVI USB KVM switch with audio and microphone switching and 2 x USB 2.0 hub ports
  • Channel selection/Hub port control by front-panel push buttons
  • DVI interface technology supports digital video signal transmission
View More
  • Independent/simultaneous audio & mic channel and PC port selection
  • USB keyboard and mouse support
  • HDCP Compliant
$5,929.91 MXN inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 4
Number of Monitors Supported 1
PC Interface USB
PC Video Type DVI
Rack-Mountable Optional
Performance
DVI Support Yes
Hot-Key Selection No
IP Control No
Maximum Analog Resolutions 2560x1600 @ 60Hz
Maximum Digital Resolutions 1920x1200 @ 60/70Hz
Maximum Number of Users 1
MTBF 136000 hours
On-Screen Display No
Port Selection Support Push Button
Connector(s)
Console Interface(s) 1 - DVI-I (29 pin) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 4 - DVI-I (29 pin) Female
4 - USB B (4 pin) Female
8 - 3.5 mm Mini-Jack (3 Position) Female
Other Interface(s) 2 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Power
Center Tip Polarity Positive
Input Current 0.4A
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 0%~80%
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Steel
Product Height 4.5 in [11.5 cm]
Product Length 10 in [25.3 cm]
Product Width 1.8 in [45 mm]
Weight of Product 2.3 lb [1 kg]
Packaging Information
Package Height 3.3 in [85 mm]
Package Length 16.3 in [41.5 cm]
Package Width 8.4 in [21.3 cm]
Shipping (Package) Weight 3.4 lb [1.5 kg]
What's in the Box
Included in Package 1 - 4 Port DVI KVM Switch
4 - Rubber Feet
1 - Power Adapter
1 - User Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4 Port Rack Mountable USB KVM Switch with Audio & USB 2.0 Hub
SV431USBAE
4 Port Rack Mountable USB KVM Switch with Audio & USB 2.0 Hub

Share keyboard, mouse, speakers and a VGA display between four multimedia computers

$3,507.83 inc VAT

Accessories