StarTech.com

1U 17" Rackmount LCD Console with Integrated 16 Port IP KVM Switch

Control 16 servers or KVM switches remotely over an IP network with this rack mountable LCD console

Product ID: CABCONS1716I

  • High resolution 17” Active Matrix Color TFT LCD monitor, displays up to 1280 x 1024 pixels
  • Web-based control allows client access using a standard browser - eliminating licensing costs and simplifying usage
  • Users can reboot the system, access the BIOS, and have full control over the keyboard and mouse - as if they are on site
View More
  • Access to the web console is user ID and SSL password secure. The Remote Server Management over IP card supports 32 user accounts and incorporates SSL encryption of session data, and SSL web communication encryption.
  • Allows remote hardware restarts and the ability to power the host computer on and off, if the host computer you are managing supports IPMI (Intelligent Platform Management Interface)
  • Completely operating system independent. No software or drivers required
  • Designed for guaranteed compatibility with Dell, Compaq, IBM and HP servers and systems
  • "Keep-alive" feature draws power from PC keyboard ports if power is lost. Switch will continue to operate during power outage even it it loses power, retaining
  • Hot-pluggable to allow computers to be added or removed without worrying about having to reboot the other connected systems.
$68,494.51 MXN inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio No
Daisy-Chain Yes
Display Size 17in
Front Door Key Lock No
Industry Standards VESA DDC 1/2B, VESA DPMS compliant
KVM Ports 16
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable Yes
U Height 1U
Performance
Aspect Ratio 4:3
Brightness 350 cd/m²
Color Depth 24-bit, 16.7M colors (Truecolor)
Contrast Ratio 500:1
IP Control Yes
Maximum Analog Resolutions 1280x1024
Maximum Cascaded Computers 136
Maximum Number of Users 1 Local, 4 Remote
MTBF 445,400 Hours
On-Screen Display Yes
Pixel Pitch Support 0.264 x 0.264 mm
Port Selection Support Hotkeys and OSD (On Screen Display)
Response Time 5ms
Viewing Angle 170° (H), 160° (V)
Connector(s)
Console Interface(s) 1 - DB-9 (9 pin, D-Sub) Male
1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Host Connectors 16 - VGA (15 pin, High Density D-Sub) Female
Other Interface(s) 1 - RJ-45 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note

Adding more than 1 optional PCM815SHNA power switch to the Server Remote Control requires a RPORT module.

Source code for the unit operating system is available upon request. Please contact us by phone, live chat, or email to make your request.

This offer is valid for three years from the date of purchase and/or for as long as parts or customer support is offered for this product.

Charges for the reasonable cost of copying and/or conveying may apply.

Power
Center Tip Polarity Positive
Input Current 1.8A
Input Voltage 100 - 240 AC
Output Current 4A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 48
Power Source AC Adapter Included
Physical Characteristics
Color Black
Material Heavy Duty Steel
Packaging Information
Package Height 8 in [20.2 cm]
Package Length 21.7 in [55 cm]
Package Width 24.7 in [62.8 cm]
Shipping (Package) Weight 38.7 lb [17.5 kg]
What's in the Box
Included in Package 1 - Cabinet console
2 - Rack mount brackets
1 - Power plug
1 - Power adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

1U 19
RACKCONS1916
1U 19" Rackmount LCD Console with 16 Port Multi-Platform KVM

Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console

$35,723.35 inc VAT

Accessories