StarTech.com

6 ft External VHD68 to HPDB68 SCSI Cable - M/M

Product ID: SCSI33ARRAY6

  • Supports all SCSI speeds including the new U3W 160 MBps protocol
  • Ferrite core eliminates EMI interference
31,99 € EUR exc VAT
38,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Maximum Cable Length 6 m [19.7 ft]
Connector(s)
Connector A 1 - VHDCI (68 pin, Mini-Centronics) Male
Connector B 1 - HPDB68 SCSI-3 (68 pin, Half-Pitch, IDC68) Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Beige
Product Length 1.8 m [6 ft]
Packaging Information
Package Height 28.8 cm [11.3 in]
Package Length 14.2 cm [5.6 in]
Package Width 26 mm [1 in]
Shipping (Package) Weight 0.3 kg [0.6 lb]
What's in the Box
Included in Package 1 - SIX FOOT SCSI3 RAID CABLE

Certifications