StarTech.com

1 ft IEEE-1394 Firewire Cable 4-6 M/M

Deliver high speed data transfers between your FireWire devices

Product ID: 139446MM1

  • Molded connector strain relief
  • Short, portable cable design
  • IEEE 1394a Standards Compliant
5,99 € EUR exc VAT
7,25 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Performance
Type and Rate FireWire 400 IEEE-1394a - 400 Mbit/s
Connector(s)
Connector A 1 - FireWire 400 (4 pin, IEEE 1394a) Male
Connector B 1 - FireWire 400 (6 pin, IEEE 1394a) Male
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color Black
Product Length 0.3 m [1 ft]
Wire Gauge 30 AWG
Packaging Information
Package Height 21.9 cm [8.6 in]
Package Length 12.5 cm [4.9 in]
Package Width 12.5 mm [0.5 in]
Shipping (Package) Weight 50 g [1.8 oz]
What's in the Box
Included in Package 1 - 1 Ft. IEEE-1394 Firewire Cable 4-6 Pin

Certifications

Related Products

IEEE-1394 FireWire Adapter 4 Pin - 6 Pin M/F
FIRE46MF
IEEE-1394 FireWire Adapter 4 Pin - 6 Pin M/F

Convert a 6-pin Firewire 400 cable for use with a 4-pin Firewire device

3,99 € exc VAT
4,83 € inc VAT

Accessories