StarTech.com

110 Punch Type Category 6 Keystone Jack - Red

Add a Cat6 RJ45 connection to a wall plate, patch panel or surface connection box

Product ID: C6KEY110RD

  • Engineered to meet or exceed TIA/EIA 568A and 568B specifications.
  • Works with most standard universal wall plates.
$24.470,00 COP

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector Type(s) 1 - RJ-45 Female
Physical Characteristics
Color Red
Packaging Information
Package Height 0.7 in [18 mm]
Package Length 4.7 in [11.9 cm]
Package Width 8.1 in [20.6 cm]
Shipping (Package) Weight 0 lb [0 kg]

Certifications

Accessories