StarTech.com

2m Premium Certified HDMI 2.0 Cable with Ethernet - Durable High Speed UHD 4K 60Hz HDR - 6ft Rugged M/M HDMI Cord with Aramid Fiber - TPE - Ultra HD Monitors, TVs & Displays

White | Durable HDMI Cable | Reinforced Aramid Fiber | EMI Protection | TPE Cable

Product ID: RHDMM2MPW

  • PREMIUM HDMI 2.0 CABLE: Certified HDMI 2.0 with Ethernet w/18Gbps bandwidth; 4K 60Hz (3840x2160), HDR for high contrast ratio, 21:9 cinema aspect ratio, 3D, 32 Ch. multi-stream audio w/1536Hz sampling
  • DURABLE: Ultra HD high speed HDMI cable w/Kevlar aramid fiber for high tensile (pull) strength for reliability & durability; Tested to withstand 10000+ bend cycles at 180° angle & 5000+ insertions
  • FLEXIBLE CABLE: TPE jacket absorbs stress of frequent bends protecting the core of the rugged UHD HDMI cord. TPE is non-toxic, halogen free & RoHS certified for environmental sustainability
View More
  • APPLICATIONS: Ideal for home/office & travel, works w/your laptop for presentations via monitors, projector or large display w/ CEC functions; Compatible w/ HDMI 1.4 1080p HD & previous HDMI versions
  • SPECS: 2 m (6.6 ft) | White | HDMI 2.0 | HDMI Male to Male | 30 AWG | Reinforcement: Aramid Fiber | Jacket: TPE | EMI Shielding | Audio Return Channel (ARC) | BT.200 colorimetry | Lifetime Warranty
17,99 € EUR exc VAT
21,77 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Audio Specifications Up to 32 audio channels with 1536Hz sampling rate
Connector(s)
Connector A 1 - HDMI (19 pin) Male
1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight
Product Height 7.700
Product Length 2000.000
Product Width 17.000
Weight of Product 52.000
Wire Gauge 30 AWG
Packaging Information
Package Height 20.000
Package Length 150.000
Package Width 182.000
Shipping (Package) Weight 103.000
What's in the Box
Included in Package 1 - HDMI Cable

Certifications