StarTech.com

USB C Wall Charger - 60W PD 1m cable - Portable USB Type C Fast Charger - Universal Adapter Dell XPS, Lenovo X1 Carbon, HP Elitebook, Macbook Surface Pro 7 - USB IF/CE Certified

USB C Power Delivery Charger | Compact | Universally Compatible | USB-IF Certified

Product ID: WCH1CEU

  • TRAVEL READY: 60 Watt USB-C Wall charger/adapter with Power Delivery and 1m USB C cable is compact in size (2.5x1.1x2.5 in.) & is lightweight (5 oz) that is half of most OEM chargers, ideal for travel
  • SAFE & RELIABLE: The USB Type C power adapter ensures safey with a dependable construction and over voltage, current and temperature protection and industry safety certifications: CE, ETL, FCC
  • MAXIMUM COMPATIBILTY: This charger is USB-IF certified, ensuring universal compatibility with all laptops, phones & tablets - MacBook, Lenovo X1 Carbon, Dell XPS, Surface Pro 7, iPad Pro, Samsung S10
View More
  • FAST CHARGING: This portable PD adapter with a detachable USB-C cable supports multi-voltage charging at 5V, 9V, 12V, 15V & 20 volts up to 60W for quick/rapid charging of both mobile devices & laptops
  • WHAT'S INCLUDED: 1 m USB C cable to enable out of the box charging and avoid the hassle of finding a compatible cable. The charger is backed by a 2-year warranty & free lifetime technical support
54,99 € EUR exc VAT
66,54 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
MTBF 30,000 hours
Connector(s)
Connector A 1 - CEE 7/16 Power (Europlug) Male
1 - USB-C (24 pin) USB Power Delivery only Female
Power
Input Voltage 100 - 240 AC
Output Current 3A
Output Voltage 5V DC
9V DC
12V DC
15V DC
20V DC
Power Consumption (In Watts) 60W
Power Delivery 60W
Environmental
Humidity 5% to 95% (non-condensing) at 30°C
Operating Temperature 0 to 40°C (32 to 104°F)
Storage Temperature -40 to 85°C (-40 to 185°F)
Physical Characteristics
Cable Length 214 mm [8.4 in]
Product Height 6.5 cm [2.6 in]
Product Length 65 mm [2.6 in]
Product Width 28 mm [1.1 in]
Weight of Product 141 g [5 oz]
Packaging Information
Package Height 55 mm [2.2 in]
Package Length 130 mm [5.1 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 225 g [7.9 oz]
What's in the Box
Included in Package 1 - USB-C Charger
1 - USB-C Cable

Certifications