StarTech.com

4-port PCI Express RS232 Serial Adapter Card - PCIe RS232 Serial Host Controller Card - PCIe to Serial DB9 - 16950 UART - Low Profile Expansion Card - Windows, macOS, Linux

PCI Express to Serial Adapter | 921.6Kbps | Windows® and Linux® Compatible

Product ID: PEX4S953LP

  • 4 PORT SERIAL CARD: Serial controller card w/16950 UART based on ASIX AX99100, allows 4x DB9 ports w/bi-directional RS232 speeds up to 921.6Kbps per port, available 256 byte FIFO buffer
  • OPTIONAL CONFIGURABLE POWER: PCIe multiport serial card provides 12v, 5v, or none through pin 9 w/up to 2A total; Each of the 4 ports are individually configurable; DB44 to 4x DB9 breakout cable incl
  • STANDARD PROFILE & LOW PROFILE BRACKET: PCI Express RS232 serial adapter card has low profile bracket pre-installed & 1x standard bracket incl for versatile install; Supports Windows XP and up & Linux
View More
  • VERSATILE APPLICATIONS: For low/standard profile desktop/servers w/ uses in point of sale terminals, PLCs, control/automation in factories, scientific sensors, medical equipment, scanner, oscilloscope
  • STARTECH.COM ADVANTAGE: IT professionals choice for over 30 years; PCI-e RS232 Serial expansion card is backed for life by StarTech.com, incl. free 24/5 North America based multi-lingual tech support
142,99 € EUR exc VAT
173,02 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Asix AX99100
Interface Serial
Port Style Integrated on Card
Ports 4
Performance
Data Bits 5, 6, 7, 8, 9
FIFO 256 Bytes
Flow Control None, Xon/Xoff, RTS/CTS
Max Baud Rate 921.6 Kbps
MTBF 214,358 hours
Parity None, Odd, Even, Space, Mark
Serial Protocol RS-232
Stop Bits 1, 1.5, 2
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 4 - DB-9 (9 pin, D-Sub) Male
Internal Ports 1 - LP4 (4 pin; Large Drive Power) Male Input
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Linux 2.4.x to 2.6.x LTS Versions only
Special Notes / Requirements
Note Selectable power output on pin 9 of the serial port
Environmental
Humidity 5~85% RH
Operating Temperature -10°C to 80°C (14°F to 176°F)
Storage Temperature -20°C to 100°C (-4°F to 212°F)
Physical Characteristics
Product Height 1.8 cm [0.7 in]
Product Length 6.3 cm [2.5 in]
Product Width 7.5 cm [3 in]
Weight of Product 264 g [9.3 oz]
Packaging Information
Package Height 51 mm [2 in]
Package Length 149 mm [5.9 in]
Package Width 213 mm [8.4 in]
Shipping (Package) Weight 370 g [13.1 oz]
What's in the Box
Included in Package 1 - 4-Port Low Profile Serial Card
1 - 4-Port DB9 Break-out Cable
1 - Full Profile Bracket
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Linux 2.4.x to 2.6.x LTS Versions only

Certifications

Accessories