StarTech.com

Universal DC Power Adapter for Industrial USB Hubs - 20V, 3.25A

External Power Supply | 65W | 2 Wire & 3 Wire Terminal Block

Product ID: ITB20D3250

  • Terminal block power adapter has been designed for StarTech.com industrial products
  • Use as an alternative power source, replacement, or back-up power supply when sufficient bus-power is unavailable
  • Includes regional plug attachments for NA/JP, EU, UK & ANZ
View More
  • Includes an attached two conductor terminal block
  • Includes an additional three conductor terminal block
68,99 € EUR exc VAT
83,48 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 1 Year
Power
Input Current 1.4A Max.
Input Voltage 110V-240V AC
Output Current 3.25A
Output Voltage 20V DC
Plug Type Terminal Block (2 Wire)
Terminal Block (3 Wire)
Power Consumption (In Watts) 65W
Environmental
Humidity 20% ~ 80% RH
Operating Temperature + 0ºC ~ + 40ºC
Storage Temperature - 20 ºC ~ + 80ºC
Physical Characteristics
Product Height 3.8 cm [1.5 in]
Product Length 31.9 cm [12.6 in]
Product Width 5.3 cm [2.1 in]
Weight of Product 0.3 kg [0.7 lb]
Packaging Information
Package Height 55.000
Package Length 166.000
Package Width 242.000
Shipping (Package) Weight 810.000
What's in the Box
Included in Package 1 - Universal 65W Power Adapter
4 - Power Cords (NA/JP, EU, UK, ANZ)
1 - Two Conductor Terminal Block Connector (Attached)
1 - Three Conductor Terminal Block Connector
1 - Quick Start Guide

Certifications

Related Products

20V DC Power Adapter for DK30A2DH / DK30ADD Docking Stations - 2A
SVA20N2NEUA
20V DC Power Adapter for DK30A2DH / DK30ADD Docking Stations - 2A

Spare or Replacement DC Power Supply | 20 Volts | 2 AMPS | Type-N Barrel

33,99 € exc VAT
41,13 € inc VAT
DC Power Adapter - 12V, 5A
SVA12M5NA
DC Power Adapter - 12V, 5A

Replace your lost or failed power adapter

80,99 € exc VAT
98,00 € inc VAT
DC Power Adapter - 5V, 3A
SVA5N3NEUA
DC Power Adapter - 5V, 3A

Replace your lost or failed power adapter

24,99 € exc VAT
30,24 € inc VAT
DC Power Adapter - 5V, 4A
SVA5M4NEUA
DC Power Adapter - 5V, 4A

Replace your lost or failed power adapter

31,99 € exc VAT
38,71 € inc VAT
DC Power Adapter - 5V, 3A
SVA5M3NEUA
DC Power Adapter - 5V, 3A

Replace your lost or failed power adapter

19,99 € exc VAT
24,19 € inc VAT
DC Power Adapter - 5V, 2A
SVA5H2NEUA
DC Power Adapter - 5V, 2A

Replace your lost or failed power adapter

24,99 € exc VAT
30,24 € inc VAT
DC Power Adapter - 12V, 6.5A
SVA12DN4NEUA
DC Power Adapter - 12V, 6.5A

Replace your lost or failed power adapter

73,99 € exc VAT
89,53 € inc VAT
DC Power Adapter - 12V, 2A
SVA12M2NEUA
DC Power Adapter - 12V, 2A

Replace your lost or failed power adapter

24,99 € exc VAT
30,24 € inc VAT
DC Power Adapter - 9V, 2A
SVA9M2NEUA
DC Power Adapter - 9V, 2A

Replace your lost or failed power adapter

19,99 € exc VAT
24,19 € inc VAT
12V DC 1.5A Universal Power Adapter
IM12D1500P
12V DC 1.5A Universal Power Adapter

Replace your 12V DC (1.5 Amp) power cable, with a reliable connection

21,99 € exc VAT
26,61 € inc VAT

Accessories