StarTech.com

Steel Low Profile Expansion Slot Cover Plate - 5 Pack

Add a cover for an exposed low profile expansion card slot

Product ID: PLATEBLANKLP

  • Low Profile/half height design
  • Metal construction
2,99 € EUR exc VAT
3,62 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Physical Characteristics
Product Height 2.6 cm [1 in]
Product Length 79.8 mm [3.1 in]
Product Width 0.000
Weight of Product 7 g [0.2 oz]
Packaging Information
Package Height 12 cm [4.7 in]
Package Length 75 mm [3 in]
Package Quantity 5
Package Width 18 mm [0.7 in]
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 5 - Low Profile Blank Plate

Certifications

Related Products

Steel Full Profile Expansion Slot Cover Plate - 10 Pack
PLATEBLANK
Steel Full Profile Expansion Slot Cover Plate - 10 Pack

Add a cover for an exposed full profile expansion card slot

5,99 € exc VAT
7,25 € inc VAT