StarTech.com

2-Port HDMI KVM Switch with Built-In Cables - USB 4K 60Hz

KVM Switch with Audio | 3.5mm Audio Input & Output | HDMI | USB-Powered

Product ID: SV211HDUA4K

  • Operate and access two HDMI computers from one workstation at 4K 60Hz resolutions
  • Integrate into your set up quickly and easily with built-in 4 ft. KVM cables (including remote switch) and a space-saving design
  • Switch PCs via push-button, hot-keys or switching software
View More
  • Switching software supports Windows, Windows Server & macOS platforms
  • USB Powered - No external power adapter required
  • Independent audio/mic switching for uninterrupted audio Analog (3.5mm) and HDMI audio supported
137,99 € EUR exc VAT
166,97 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included Yes
Daisy-Chain No
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type HDMI
Rack-Mountable No
Performance
Audio Specifications Two Channel Audio Input and Output
Auto Scan 10, 20, 30, 40, 50, and 60 seconds
Hot-Key Selection Yes
IP Control No
Maximum Data Transfer Rate 480Mbps (USB 2.0)
Maximum Digital Resolutions 3840 x 2160 (Ultra HD 4K) @ 60hz
MTBF 1,012,884 hours
On-Screen Display No
Port Selection Support Push Button, Hotkeys, and Software
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 2 - USB Type-A (4 pin) USB 2.0 Receptacle
1 - HDMI Receptacle
2 - 3.5 mm Mini-Jack (3 Position) Receptacle
Host Connectors 2 - USB Type-A (4 pin) USB 2.0 Plug
2 - HDMI Plug
4 - 3.5 mm Mini-Jack (3 Position) Plug
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS 10.6 to 10.9
Special Notes / Requirements
Note In order to access the software and hotkeys of the KVMs, a compatible OS must be installed on the connected host, however the KVM and push button switching function is OS independent
Indicators
LED Indicators 2 - Orange
Power
Power Source Bus Powered
Environmental
Humidity 0 ~ 90% RH, Non-Condensing
Operating Temperature 0 ~ 40C
Storage Temperature -20 ~ 60C
Physical Characteristics
Product Height 25.000
Product Length 132 cm [52 in]
Product Width 97.000
Weight of Product 431.000
Packaging Information
Package Height 63.000
Package Length 160.000
Package Width 250.000
Shipping (Package) Weight 522.000
What's in the Box
Included in Package 1 - KVM Switch
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS 10.6 to 10.9

Certifications

Related Products

2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub
SV231DPDDUA
2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub

Control 2 high-resolution dual DisplayPort computers with a single console

369,99 € exc VAT
447,69 € inc VAT
2-Port DisplayPort Dual-Monitor KVM Switch - 4K 60Hz
SV231DPDDUA2
2-Port DisplayPort Dual-Monitor KVM Switch - 4K 60Hz

Access two dual-monitor computers and two shared USB peripherals from a single workstation

501,99 € exc VAT
607,41 € inc VAT
2 Port Professional USB DisplayPort KVM Switch with Audio
SV231DPUA
2 Port Professional USB DisplayPort KVM Switch with Audio

Control two computers from a single console, with high-resolution DisplayPort® video, USB keyboard, mouse, and audio

292,99 € exc VAT
354,52 € inc VAT
4 Port USB DisplayPort KVM Switch with Audio
SV431DPUA
4 Port USB DisplayPort KVM Switch with Audio

Share keyboard, mouse, and DisplayPort display between four HD multimedia systems

358,99 € exc VAT
434,38 € inc VAT
4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz
SV431DPU3A2
4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz

Control four DP computers using a single console with a built-in USB 3.0 hub for sharing additional peripheral devices

566,99 € exc VAT
686,06 € inc VAT
2-Port HDMI KVM Switch with Built-In Cables - USB 4K 60Hz
SV211HDUA4K
2-Port HDMI KVM Switch with Built-In Cables - USB 4K 60Hz

KVM Switch with Audio | 3.5mm Audio Input & Output | HDMI | USB-Powered

137,99 € exc VAT
166,97 € inc VAT
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered
SV211DPUA
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered

Control two DisplayPort®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set

125,99 € exc VAT
152,45 € inc VAT
2 Port USB HDMI Cable KVM Switch with Audio and Remote Switch – USB Powered
SV211HDUA
2 Port USB HDMI Cable KVM Switch with Audio and Remote Switch – USB Powered

Control two HDMI®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set

118,99 € exc VAT
143,98 € inc VAT
2 Port USB VGA Cable KVM Switch - USB Powered with Remote Switch
SV211USB
2 Port USB VGA Cable KVM Switch - USB Powered with Remote Switch

Control two VGA, USB-equipped PCs with a single monitor, keyboard, and mouse peripheral set

50,99 € exc VAT
61,70 € inc VAT
2 Port Black USB KVM Switch Kit with Audio and Cables
SV211KUSB
2 Port Black USB KVM Switch Kit with Audio and Cables

Control 2 USB enabled computers with this complete KVM kit including cables

48,99 € exc VAT
59,28 € inc VAT
4 Port Black USB KVM Switch Kit with Cables and Audio
SV411KUSB
4 Port Black USB KVM Switch Kit with Cables and Audio

Control 4 USB enabled computers with this complete KVM kit including cables

96,99 € exc VAT
117,36 € inc VAT
4 Port Black PS/2 KVM Switch Kit with Cables
SV411K
4 Port Black PS/2 KVM Switch Kit with Cables

Control 4 PS/2 based computers with VGA video using this complete KVM kit with cables

84,99 € exc VAT
102,84 € inc VAT
2 Port USB VGA Cable KVM Switch with Audio
SV215MICUSBA
2 Port USB VGA Cable KVM Switch with Audio

Control 2 VGA and USB computers from a single console with this all in one cable KVM

66,99 € exc VAT
81,06 € inc VAT

Accessories