StarTech.com

36U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet

Store your servers, network and telecommunications equipment in this adjustable 36U open-frame rack

Product ID: 4POSTRACK36

  • Adjustable depth mounting rails ensure broad equipment compatibility
  • Heavy-duty, pre-drilled base lets you bolt the server rack to the floor when mounting heavy rackmount equipment
  • TAA compliant for GSA Schedule purchases
View More
  • Heavy gauge mounting rails
  • Unobstructed ventilation
  • Optional caster kit available
571,99 € EUR exc VAT
692,11 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile C-Shape
Rack Type 4-Post
Special Features Adjustable Mounting Rails
Base Plate with Floor-Anchoring Holes
Casters (Optional)
Easy Assembly
U Height 36U
Wallmountable No
Performance
Weight Capacity 452.5 kg [1000 lb]
Physical Characteristics
Color Black
Construction Material Steel
Product Measurements
Maximum Mounting Depth 99.5 cm [39.2 in]
Minimum Mounting Depth 46.6 cm [18.3 in]
Product Height 171.5 cm [67.5 in]
Product Height with Casters 178.6 cm [70.3 in]
Product Length 60.1 cm [23.7 in]
Product Width 57.3 cm [22.6 in]
Weight of Product 43.5 kg [96.2 lb]
Packaging Information
Flat Pack (Assembly Required) Yes
Package Height 16.9 cm [6.7 in]
Package Length 1.8 m [5.9 ft]
Package Width 64.2 cm [25.3 in]
Shipping (Package) Weight 47.2 kg [104.3 lb]
What's in the Box
Included in Package 1 - 36 U Open Rack
1 - Assembly Kit (Screw, wrench, caps)
62 - M5 Screws
62 - M5 Cage Nuts
1 - Assembly Instructions

Certifications

Related Products

12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet
4POSTRACK12
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet

Store your servers, network and telecommunications equipment in this 12U open-frame rack

296,99 € exc VAT
359,36 € inc VAT
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

587,99 € exc VAT
711,47 € inc VAT

Accessories