StarTech.com
Future

2-Port HDMI Splitter - 4K 60Hz with Built-In Scaler

HDMI 2.0 Splitter | HDCP 2.2 | EDID Emulation | 7.1 Surround Sound | 2 Year Warranty

Product ID: ST122HD20S

  • Astonishing picture quality with support for 4K 60Hz and HDR
  • Support for 7.1 surround sound audio
  • Supports 4:4:4 chroma subsampling even at 4K 60Hz with bandwidth up to 18Gbps
89,99 € EUR exc VAT
107,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI - 2.0
AV Output HDMI - 2.0
Industry Standards HDMI 2.0b
Ports 2
Performance
Audio Specifications 7.1 surround sound
Maximum Cable Length 5 m [16.4 ft]
Maximum Data Transfer Rate 18 Gbps
Maximum Digital Resolutions 3840x2160 (4K) @ 60Hz
3840x2160 (4K) @ 30Hz
1920x1080 (1080p)
1280x720 (720p)
Video Revision HDMI 2.0b
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
Connector B 2 - HDMI (19 pin) Female Output
1 - Toslink (SPDIF, Optical) Female Output
1 - 3.5 mm Mini-Jack (3 Position) Female Output
Indicators
LED Indicators 1 - Power LED
1 - Input LED
2 - Output LEDs
Power
Input Voltage 100 - 240 AC
Output Current 1A
Output Voltage 5V DC
Power Consumption (In Watts) 5W
Power Source AC Adapter Included
Environmental
Humidity 20-90% RH
Operating Temperature 0°C - 40°C (32°F - 104°F)
Storage Temperature -20°C - 60°C (-4°F - 140°F)
Physical Characteristics
Color Black
Material Metal
Product Height 65.000
Product Length 20.5 cm [8.1 in]
Product Width 115.000
Weight of Product 355.000
Packaging Information
Package Height 13.000
Package Length 64.000
Package Width 200.000
Shipping (Package) Weight 350.000
What's in the Box
Included in Package 1 - HDMI video splitter
1 - Universal Power Adapter (NA, EU, UK, ANZ)
1 - Instruction Manual

Certifications

Related Products

4K HDMI 2-Port Video Splitter – 1x2 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz
ST122HD4K
4K HDMI 2-Port Video Splitter – 1x2 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz

Split an HDMI audio/video source on two separate HDMI Displays simultaneously, with support for resolutions up to 4K

78,99 € exc VAT
94,79 € inc VAT
4K HDMI 4-Port Video Splitter – 1x4 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz
ST124HD4K
4K HDMI 4-Port Video Splitter – 1x4 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz

Split an HDMI audio/video source on four separate HDMI displays simultaneously, with support for resolutions up to 4K

107,99 € exc VAT
129,59 € inc VAT
2-Port HDMI Splitter with HDR - 4K 60Hz
ST122HD202
2-Port HDMI Splitter with HDR - 4K 60Hz

1 In 2 Out Video Splitter | HDMI 2.0 | HDR | 2-Year Warranty

62,99 € exc VAT
75,59 € inc VAT

Accessories