StarTech.com

6 ft Slim 3.5mm Stereo Audio Cable - M/M

Connect an iPhone® or other MP3 player to a car stereo

Product ID: MU6MMS

  • Slimline connector molding designed for use with portable devices
  • Molded connectors with strain relief
  • Gold-plated connectors
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Gold
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Cable OD 3.0
Color Black
Product Height 0.7 cm [0.3 in]
Product Length 1.8 m [6 ft]
Product Width 6.1 mm [0.2 in]
Weight of Product 25 g [0.9 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 7 mm [0.3 in]
Package Length 22 cm [8.7 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 30 g [1.1 oz]
What's in the Box
Included in Package 1 - 6 ft Slim 3.5mm Stereo Audio Cable - M/M

Certifications

Related Products

15 ft Slim 3.5mm Stereo Audio Cable - M/M
MU15MMS
15 ft Slim 3.5mm Stereo Audio Cable - M/M

Easily connect an iPod or other MP3 player to your stereo

4,99 € exc VAT
5,99 € inc VAT
Slim 3.5mm Stereo Audio Cable - M/M
MU3MMS
3 ft Slim 3.5mm Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

2,99 € exc VAT
3,59 € inc VAT
1m 3.5mm 4 Position TRRS Headset Extension Cable - M/F
MUHSMF1M
1m 3.5mm 4 Position TRRS Headset Extension Cable - M/F

Extend the connection distance between your iPhone®, mobile phone or computer headset by 1 meter

5,99 € exc VAT
7,19 € inc VAT
2m 3.5mm 4 Position TRRS Headset Extension Cable - M/F
MUHSMF2M
2m 3.5mm 4 Position TRRS Headset Extension Cable - M/F

Extend the connection distance between your iPhone®, mobile phone or computer headset by 2 meters

5,99 € exc VAT
7,19 € inc VAT
Slim 3.5mm to Right Angle Stereo Audio Cable - M/M
MU1MMSRA
1 ft Slim 3.5mm to Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

2,99 € exc VAT
3,59 € inc VAT
Slim 3.5mm to Right Angle Stereo Audio Cable - M/M
MU6MMSRA
6 ft Slim 3.5mm to Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

3,99 € exc VAT
4,79 € inc VAT
Slim 3.5mm Right Angle Stereo Audio Cable - M/M
MU1MMS2RA
1 ft Slim 3.5mm Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

2,99 € exc VAT
3,59 € inc VAT
Slim 3.5mm Right Angle Stereo Audio Cable - M/M
MU3MMS2RA
3 ft Slim 3.5mm Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

3,99 € exc VAT
4,79 € inc VAT
Slim 3.5mm Right Angle Stereo Audio Cable - M/M
MU6MMS2RA
6 ft Slim 3.5mm Right Angle Stereo Audio Cable - M/M

Connect an iPhone® or other MP3 player to a car stereo

3,99 € exc VAT
4,79 € inc VAT
1m White Slim 3.5mm Stereo Audio Cable - Male to Male
MU1MMMSWH
1m White Slim 3.5mm Stereo Audio Cable - Male to Male

Listen to your iPod® / MP3 player on your car or home stereo

5,99 € exc VAT
7,19 € inc VAT
2m White Slim 3.5mm Stereo Audio Cable - Male to Male
MU2MMMSWH
2m White Slim 3.5mm Stereo Audio Cable - Male to Male

Listen to your iPod® / MP3 player on your car or home stereo

6,99 € exc VAT
8,39 € inc VAT
3m White Slim 3.5mm Stereo Audio Cable - Male to Male
MU3MMMSWH
3m White Slim 3.5mm Stereo Audio Cable - Male to Male

Listen to your iPod® / MP3 player on your car or home stereo

6,99 € exc VAT
8,39 € inc VAT
6 ft 3.5mm Stereo Extension Audio Cable - M/F
MU6MF
6 ft 3.5mm Stereo Extension Audio Cable - M/F

Extend the connection distance between your computer and speakers by up to 6-feet

3,99 € exc VAT
4,79 € inc VAT
1m Slim 3.5mm Stereo Extension Audio Cable - M/F
MU1MMFS
1m Slim 3.5mm Stereo Extension Audio Cable - M/F

Extend the connection distance between your iPhone®, MP3 player or other mobile audio device and your headphones or stereo system

4,99 € exc VAT
5,99 € inc VAT
12 ft PC Speaker Extension Audio Cable
MU12MF
12 ft PC Speaker Extension Audio Cable

Extend the distance between your PC and speakers by up to 12ft

3,99 € exc VAT
4,79 € inc VAT
1m 3.5mm 4 Position TRRS Headset Extension Cable - M/F
MUHSMF1M
1m 3.5mm 4 Position TRRS Headset Extension Cable - M/F

Extend the connection distance between your iPhone®, mobile phone or computer headset by 1 meter

5,99 € exc VAT
7,19 € inc VAT
2m 3.5mm 4 Position TRRS Headset Extension Cable - M/F
MUHSMF2M
2m 3.5mm 4 Position TRRS Headset Extension Cable - M/F

Extend the connection distance between your iPhone®, mobile phone or computer headset by 2 meters

5,99 € exc VAT
7,19 € inc VAT

Accessories